SPD 4P pluggable 100kA ind. TNS • SPN801 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • Surge Protec­tion Devices
  • SPDs type 1+2
  • SPDs type 1+2 without auxil­iary contact
  • SPN801
Image  SPN801 of the product Hager | Hager Turkey
Image  SPN801 of the product Hager | Hager Turkey

SPD 4P pluggable 100kA class 1 with end of life indicator TNS

SPN801

Image  SPN801 of the product Hager | Hager Turkey
Image  SPN801 of the product Hager | Hager Turkey
  • Surge Protec­tion Devices

SPD 4P pluggable 100kA class 1 with end of life indicator TNS SPN801

EAN
3250615660923
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    8
Controls and indic­ators
  • Indic­ator lamp
    end of life indic­ator
Main elec­trical features
  • Test class type1 IEC61643-11
    Yes
  • Frequency
    50/60 Hz
Elec­tric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    100 kA
Dimen­sions
  • Depth of installed product
    83 mm
  • Width of installed product
    144 mm
Power
  • Total power loss under IN
    0 W
Network config­ur­a­tion
  • Network type
    TN-S
Install­a­tion, mounting
  • Tight­ening torque
    3,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    35mm²
  • Connec­tion cross-sect. rigid cable
    35mm²
Stand­ards
  • Test class IEC61643-11 / VDE0675-6-11
    T1
  • European directive WEEE
    concerned
Use condi­tions
  • Oper­ating temper­ature
    -40…60 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image SPN801  | Hager

    Product Image SPN801

  • Instruction manual

    Image Instruction manuals for SPN801  | Hager

    Instruction manuals for SPN801

    Parafoudre SPN801 SPN801R

    PDF
    985 KB
  • Product data sheet

    Image Product data sheets for SPN801  | Hager

    Product data sheets for SPN801

    UK_PD_TDS_SurgeProtection.pdf

    PDF
    248 KB
  • RoHS report

    Image Pollutant guidelines for SPN801  | Hager

    Pollutant guidelines for SPN801

    REACH declaration SPN801 (english)

    PDF
    103 KB
    Image Pollutant guidelines for SPN801  | Hager

    Pollutant guidelines for SPN801

    RoHS declaration SPN801 (english)

    PDF
    103 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    3
  • 1
    SPN800 - SPD 3P pluggable 75kA class 1 with end of life indicator TNC
    SPN800
    SPD 3P pluggable 75kA class 1 with end of life indicator TNC
  • 2
    SPN802 - SPD 4P pluggable 100kA class 1 with end of life indicator TT
    SPN802
    SPD 4P pluggable 100kA class 1 with end of life indicator TT
  • 3
    SPA800 - Combined SPD T1+T2 3P Uc 350V Iimp 25kA In 25kA Up 1.5kV TCN with remote contact
    SPA800
    Combined SPD T1+T2 3P Uc 350V Iimp 25kA In 25kA Up 1.5kV TCN with remote contact

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group