SPD 3P pluggable 75kA ind. TNC • SPN800 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • Surge Protec­tion Devices
  • SPDs type 1+2
  • SPDs type 1+2 without auxil­iary contact
  • SPN800

SPD 3P pluggable 75kA class 1 with end of life indicator TNC

SPN800

  • Surge Protec­tion Devices

SPD 3P pluggable 75kA class 1 with end of life indicator TNC SPN800

EAN
3250615660909
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    6
Controls and indic­ators
  • Indic­ator lamp
    end of life indic­ator
Main elec­trical features
  • Test class type1 IEC61643-11
    Yes
  • Frequency
    50/60 Hz
Elec­tric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    75 kA
Dimen­sions
  • Depth of installed product
    83 mm
  • Width of installed product
    108 mm
Power
  • Total power loss under IN
    0 W
Network config­ur­a­tion
  • Network type
    TN-C
Install­a­tion, mounting
  • Tight­ening torque
    3,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    35mm²
  • Connec­tion cross-sect. rigid cable
    35mm²
Stand­ards
  • Test class IEC61643-11 / VDE0675-6-11
    T1
  • European directive WEEE
    concerned
Use condi­tions
  • Oper­ating temper­ature
    -40…60 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image SPN800  | Hager

    Product Image SPN800

  • Instruction manual

    Image Instruction manuals for SPN800  | Hager

    Instruction manuals for SPN800

    Parafoudre SPN800 SPN800R

    PDF
    978 KB
  • Product data sheet

    Image Product data sheets for SPN800  | Hager

    Product data sheets for SPN800

    UK_PD_TDS_SurgeProtection.pdf

    PDF
    248 KB
  • RoHS report

    Image Pollutant guidelines for SPN800  | Hager

    Pollutant guidelines for SPN800

    REACH declaration SPN800 (english)

    PDF
    103 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    SPN801 - SPD 4P pluggable 100kA class 1 with end of life indicator TNS
    SPN801
    SPD 4P pluggable 100kA class 1 with end of life indicator TNS
  • 2
    SPN802 - SPD 4P pluggable 100kA class 1 with end of life indicator TT
    SPN802
    SPD 4P pluggable 100kA class 1 with end of life indicator TT
  • 3
    SPA800 - Combined SPD T1+T2 3P Uc 350V Iimp 25kA In 25kA Up 1.5kV TCN with remote contact
    SPA800
    Combined SPD T1+T2 3P Uc 350V Iimp 25kA In 25kA Up 1.5kV TCN with remote contact

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group