Shunt trip 24-48V AC 12-48V DC MZ204
EAN
3250614562044
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue24 / 48 V
-
Type of supply voltageAC/DC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage4000 V
-
DC control voltage12 / 48 V
-
Command voltage AC24 / 48 V
-
Rated operational voltage in DC12 / 48 V
Electric current
-
Imin=f(U=48V DC) for power circuit0.55 A
Dimensions
-
Depth of installed product68 mm
-
Height of installed product83 mm
-
Width of installed product18 mm
Power
-
Inrush power absorbed27 VA
-
Total power loss under IN24.3 W
Tripping
-
Time of response when opening200 ms
-
Performance voltage / Tripping at Ue50 %
Installation, mounting
-
Tightening torque1,2Nm
Connection
-
Connection cross-sect. flexible conductor6mm²
-
Connection cross-sect. rigid cable10mm²
Safety
-
Halogen freeNo
Use conditions
-
Operating temperature-25…60 °C
-
Air humidity protection95%
-
Storage/transport temperature-40…80 °C
Downloads
-
Images
Images may be subject to copyright
Product Image MZ204
-
ProductDataSheet
Product data sheets for MZ204
UK_PD_TDS_CIRCUITBREAKERAUXILLIARIES.pdf
PDF97 KB -
ProductECDeclaration
EU Declaration of conformity for MZ204
Declaration
PDF182 KBEU Declaration of conformity for MZ204
Declaration
PDF223 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com