![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Under voltage release 48V DC MZ205
EAN
3250614562051
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue0 V
-
Type of supply voltageDC
Voltage
-
Rated insulation voltage4000 V
-
DC control voltage48 V
-
Command voltage AC0 V
-
Rated operational voltage in DC48 V
Electric current
-
Acceptable current rating with AC150 mA
Dimensions
-
Depth of installed product68 mm
-
Width of installed product17.5 mm
Power
-
Inrush power absorbed2.4 VA
-
Total power loss under IN2 W
Tripping
-
Performance voltage / Tripping at Ue35 / 70 %
Installation, mounting
-
Tightening torque1,2Nm
Connection
-
Connection cross-sect. flexible conductor6mm²
-
Connection cross-sect. rigid cable10mm²
Standards
-
European directive WEEEconcerned
Use conditions
-
Operating temperature-25…60 °C
-
Air humidity protection95%
-
Storage/transport temperature-40…80 °C
Downloads
-
Images
Images may be subject to copyright
Product Image MZ205
-
ProductECDeclaration
EU Declaration of conformity for MZ205
Declaration
PDF223 KBEU Declaration of conformity for MZ205
Declaration
PDF182 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com