Alarm contact 1C+1O 6A 240V AC • MZ202 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • Auxil­i­aries and Accessories
          • Auxil­i­aries and accessories for MCBs, RCCBs and RCBOs
          • Auxil­i­aries and accessories
          • MZ202
          Image  MZ202 of the product Hager | Hager Turkey
          Image  MZ202 of the product Hager | Hager Turkey
          Image  MZ202 of the product Hager | Hager Turkey
          Image  MZ202 of the product Hager | Hager Turkey

          Alarm contact 1C+1O 6A 240V AC

          MZ202

          Image  MZ202 of the product Hager | Hager Turkey
          Image  MZ202 of the product Hager | Hager Turkey
          Image  MZ202 of the product Hager | Hager Turkey
          Image  MZ202 of the product Hager | Hager Turkey
          • Auxil­i­aries and Accessories

          Alarm contact 1C+1O 6A 240V AC MZ202

          EAN
          3250614562020
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Number of modules
            0.5
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 / 415 V
          • Type of supply voltage
            AC
          Voltage
          • Rated insu­la­tion voltage
            4000 V
          • Max oper­ating voltage
            240 V
          • Rated oper­a­tional voltage in DC
            12 / 250 V
          Elec­tric current
          • Accept­able current rating with AC1
            6 A
          • Rated current
            6 A
          • Imin=f(U=12V DC) for power circuit
            0.3 A
          • Imin = f (U = 230 V DC)
            0.6 A
          • Imin=f(U=400V AC) for power circuit
            3 A
          Dimen­sions
          • Depth of installed product
            68 mm
          • Width of installed product
            9 mm
          Power
          • Total power loss under IN
            0.2 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            6000
          • Number of mech­an­ical oper­a­tions
            12000
          Install­a­tion, mounting
          • Tight­ening torque
            1,3Nm
          • Factory fitted
            No
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            6mm²
          • Connec­tion cross-sect. rigid cable
            10mm²
          • Type of contacts
            1NC+1NO
          • Type of connec­tion
            with screw
          Equip­ment
          • Quantity of NC contacts
            1
          • Quantity of NO contacts
            1
          • Quantity of INV contacts
            0
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -25…60 °C
          • Air humidity protec­tion
            95% / 80°C
          • Stor­age/trans­port temper­ature
            -40…80 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            FD

          Downloads

          • Images

            Images may be subject to copyright

            Image MZ202  | Hager

            Product Image MZ202

          • Instruction manual

            Image Instruction manuals for MZ202  | Hager

            Instruction manuals for MZ202

            Notice Auxiliaire de signalisation MZ202

            PDF
            698 KB
          • Product data sheet

            Image Product data sheets for MZ202  | Hager

            Product data sheets for MZ202

            UK_PD_TDS_CIRCUITBREAKERAUXILLIARIES.pdf

            PDF
            97 KB
          • Declaration of conformity

            Image EU Declaration of conformity for MZ202  | Hager

            EU Declaration of conformity for MZ202

            Declaration

            PDF
            182 KB
            Image EU Declaration of conformity for MZ202  | Hager

            EU Declaration of conformity for MZ202

            Declaration

            PDF
            223 KB
          • PEP document

            Image Product environmental profile for MZ202  | Hager

            Product environmental profile for MZ202

            PDF
            453 KB
          • RoHS report

            Image Pollutant guidelines for MZ202  | Hager

            Pollutant guidelines for MZ202

            REACH declaration MZ202 (english)

            PDF
            103 KB
            Image Pollutant guidelines for MZ202  | Hager

            Pollutant guidelines for MZ202

            RoHS declaration MZ202 (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            MZ201 - Auxiliary contact 1C+1O 6A 240V AC
            MZ201
            Auxiliary contact 1C+1O 6A 240V AC
          • 2
            MZ203 - Shunt trip 230-415V AC 110-130V DC
            MZ203
            Shunt trip 230-415V AC 110-130V DC
          • 3
            MZ204 - Shunt trip 24-48V AC 12-48V DC
            MZ204
            Shunt trip 24-48V AC 12-48V DC
          • 4
            MZ205 - Under voltage release 48V DC
            MZ205
            Under voltage release 48V DC
          • 5
            MZ206 - Under voltage release 230V AC
            MZ206
            Under voltage release 230V AC

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group