Auxiliary contact 1C+1O 6A 240V AC • MZ201 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • Auxil­i­aries and Accessories
  • Auxil­i­aries and accessories for MCBs, RCCBs and RCBOs
  • Auxil­i­aries and accessories
  • MZ201

Auxiliary contact 1C+1O 6A 240V AC

MZ201

  • Auxil­i­aries and Accessories

Auxiliary contact 1C+1O 6A 240V AC MZ201

EAN
3250614562013
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    0.5
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 / 415 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    4000 V
  • Max oper­ating voltage
    240 V
  • Rated oper­a­tional voltage in DC
    12 / 250 V
Elec­tric current
  • Accept­able current rating with AC1
    6 A
  • Rated current
    6 A
  • Imin=f(U=12V DC) for power circuit
    0.3 A
  • Imin = f (U = 230 V DC)
    0.6 A
  • Imin=f(U=400V AC) for power circuit
    3 A
Dimen­sions
  • Depth of installed product
    40 mm
  • Height of installed product
    80 mm
  • Width of installed product
    9.5 mm
Power
  • Total power loss under IN
    0.1 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    6000
  • Number of mech­an­ical oper­a­tions
    12000
Install­a­tion, mounting
  • Tight­ening torque
    1,2Nm
  • Factory fitted
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    6mm²
  • Connec­tion cross-sect. rigid cable
    10mm²
  • Type of contacts
    1NC+1NO
  • Type of connec­tion
    with screw
Equip­ment
  • Quantity of NC contacts
    1
  • Quantity of NO contacts
    1
  • Quantity of INV contacts
    0
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…60 °C
  • Air humidity protec­tion
    95% / 80°C
  • Stor­age/trans­port temper­ature
    -40…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    FD

Downloads

  • Images

    Images may be subject to copyright

    Image MZ201  | Hager

    Product Image MZ201

  • Product data sheet

    Image Product data sheets for MZ201  | Hager

    Product data sheets for MZ201

    UK_PD_TDS_CIRCUITBREAKERAUXILLIARIES.pdf

    PDF
    97 KB
  • Declaration of conformity

    Image EU Declaration of conformity for MZ201  | Hager

    EU Declaration of conformity for MZ201

    Declaration

    PDF
    223 KB
    Image EU Declaration of conformity for MZ201  | Hager

    EU Declaration of conformity for MZ201

    Declaration

    PDF
    182 KB
  • RoHS report

    Image Pollutant guidelines for MZ201  | Hager

    Pollutant guidelines for MZ201

    REACH declaration MZ201 (english)

    PDF
    32 KB
    Image Pollutant guidelines for MZ201  | Hager

    Pollutant guidelines for MZ201

    RoHS declaration MZ201 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    MZ202 - Alarm contact 1C+1O 6A 240V AC
    MZ202
    Alarm contact 1C+1O 6A 240V AC
  • 2
    MZ203 - Shunt trip 230-415V AC 110-130V DC
    MZ203
    Shunt trip 230-415V AC 110-130V DC
  • 3
    MZ204 - Shunt trip 24-48V AC 12-48V DC
    MZ204
    Shunt trip 24-48V AC 12-48V DC
  • 4
    MZ205 - Under voltage release 48V DC
    MZ205
    Under voltage release 48V DC
  • 5
    MZ206 - Under voltage release 230V AC
    MZ206
    Under voltage release 230V AC

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group