Push-button 2gang, + RGB LED, internal temp. sensor, KNX - R.1/R.3, black glossy 80162865
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerNo
-
Easy link functionsoperating concept "independent push-button" function predefined ; operating concept for "roller shutter/blind" function predefined ; switching of scenes (1..8) possible ; Orientation LED can be controlled via object ; brightness value of the status LED for day/nighttime operation preset, status LED for day/nighttime operation can be controlled via object ; integrated temperature sensor with output of the measured values ; Colour of status LED uniformly adjustable for complete device ; push-button functions: including switching, dimming, roller shutter/blind, timer, priority, temperature setpoint adjustment, operating mode changeover
-
FunctionFunction for manual interruption of automatic functions already triggered
-
Functionoperating surfaces as buttons (single-surface operation) and rockers (two-surface operation) ; the brightness of status LEDs are individually adjustable for button/ rocker function ; brightness value of the status LEDs for day/nighttime operation adjustable via object or manually ; value transmitter for dimming, position, brightness temperature values 1 and 2 byte ; button/rocker functions for switching, dimming, roller shutter/blind, value transmitter 1/2 byte, room thermostat extension unit, priority, scene, automatic control deactivation ; integrated temperature sensor with output of the measured values via object ; button functions for switching, dimming, roller shutter/blind, timer, value transmitter 1/2 byte, room thermostat extension unit, priority, scene, 2-channel mode, step switch, automatic control deactivation ; rocker functions for switching, dimming, roller shutter/blind, value transmitter 1/2 byte, room thermostat extension unit, priority, scene, 2-channel mode, automatic control deactivation ; parameter defineable lock function ; 3-step switch, function for incremental selection of up to 7 stored values ; Status LED configurable in its colour per button
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons2
-
Operationoperating areas configurable as one or two-area operation
-
Bus current consumption (data transfer)max. 20 mA
-
Power consumption, KNX≈ 150 mW
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayNo
-
Colour independent of design linesblack
-
Colourblack
-
Surface appearanceglossy
-
Surface protectionBrilliant
-
Type of surface treatmentuntreated
-
Material familyPlastic
-
LEDwith white operating LED ; with 2 RGB status LEDs per rocker
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Supported configuration modessystem, easy
-
Parameterisationsingle and two push-button operation parameterisable
-
Bus connection includedNo
-
Number of actuation points4
-
With anti-theft/dismantling protectionNo
-
Product type:product type: push-button 2gang
-
Differentiation characteristic 2 - Salesand RGB LED
-
Differentiation characteristic 3 - Saleswith integrated temperature sensor
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Alarmalarm telegram after disconnection from bus coupling unit 1 bit or 1 byte
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C (storage at > 45°C reduces the service life)
-
Temperatureintegrated temperature sensor with output of the measured values via object
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker R.1/R.3/Serie 1930/R.classic
-
Secondary design line(s)KNX ; Berker R.3 ; Serie 1930 ; Series R.classic
-
Special note textUse only in conjunction with bus coupling unit 8004 00 01!
Downloads
-
Images
Images may be subject to copyright
Product Image 80162865
-
ProductNotice
Instruction manuals for 80162865
PDF1 MB -
ProductETSBase
Product-Database ETS for 80162865
ETS4-ETS5 - KNX Database for KNX Push Button xgang
KNXPROD1 MB -
ProductApplicationDescription
Application guides ETS / easy link for 80162865
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
PDF3 MBApplication guides ETS / easy link for 80162865
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
PDF3 MBApplication guides ETS / easy link for 80162865
Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 80162865
Declaration of Conformity
PDF307 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com