Touch cover 2gang for push-button module, KNX - R.1/R.3, black glossy 75162865
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Lenswith 4 clear lenses for the RGB status display of the push-button module
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Material familyPlastic
-
Installation modefor plug-in cover
-
Type of configurationLaserdruck
-
Differentiation characteristic 2 - Saleswith clear lens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Application, usageKNX - operating systems
-
Secondary design line(s)KNX ; Berker R.1 ; Berker R.3
Downloads
-
Images
Images may be subject to copyright
Product Image 75162865
-
ProductNotice
Instruction manuals for 75162865
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ProductROHS
Pollutant guidelines for 75162865
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 75162865
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com