![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
B.IQ push-button 4gang thermostat, display, KNX - B.IQ, p. white, matt, plastic 75664599
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerYes
-
Functionwith valve protection function
-
Timerswith room temperature timer and 2-week timer functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons4
-
Operationone push-button operation for switching, pushing, shutters and dimming
-
Assembling height15 mm
-
Width of rail mounted device (RMD)0 modules
-
Height149.2 mm
-
Width88.5 mm
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayYes
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
-
Material familyPlastic
-
LEDwith blue operation LED and 8 white status LEDs (labelling field illumination)
-
Parameterisationsingle and two push-button operation parameterisable
-
Boxfor installation in single standard wall boxes
-
Matching productsfor additional products to complement the installation in matching colours/materials, refer to the Design platform S.1/B.x, for plastic frames in the same "style" for additional applications, see the Design line B.7
-
Number of actuation points10
-
Type of configurationLaserdruck
-
Product type:product type: B.IQ
-
Controlfor individual single room temperature control
-
Updatewith flash-controller technology
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy efficiency classIV (2%)
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Release issue2.6
-
Main design lineKNX - Berker B.IQ
-
Secondary design line(s)KNX, Berker B.IQ
Downloads
-
Images
Images may be subject to copyright
Product Image 75664599
-
ProductNotice
Instruction manuals for 75664599
Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)
PDF2 MBInstruction manuals for 75664599
Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)
PDF164 KB -
ProductETSBase
Product-Database ETS for 75664599
KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)
EXE6 MBProduct-Database ETS for 75664599
KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)
EXE7 MBProduct-Database ETS for 75664599
KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)
EXE9 MB -
ProductApplicationDescription
Application guides ETS / easy link for 75664599
Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)
PDF2 MBApplication guides ETS / easy link for 75664599
Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)
PDF2 MBApplication guides ETS / easy link for 75664599
Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)
PDF200 KB -
ProductECDeclaration
EU Declaration of conformity for 75664599
Declaration of Conformity
PDF269 KBEU Declaration of conformity for 75664599
Declaration of Conformity
PDF269 KB -
ProductROHS
Pollutant guidelines for 75664599
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 75664599
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com