B.IQ Push Button Stat 4G Glass Black • 75664592 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • 4-gang with ther­mo­stat
  • 75664592
Image  75664592 of the product Hager | Hager Turkey
Image  75664592 of the product Hager | Hager Turkey
Image  75664592 of the product Hager | Hager Turkey
Image  75664592 of the product Hager | Hager Turkey
  • KNX System (via ETS)

B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass black 75664592

EAN
4011334372202
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass black

75664592

Image  75664592 of the product Hager | Hager Turkey
Image  75664592 of the product Hager | Hager Turkey
Image  75664592 of the product Hager | Hager Turkey
Image  75664592 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    Yes
  • Func­tion
    for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions ; with valve protec­tion func­tion ; button help func­tion can be activ­ated
  • Timers
    with room temper­ature timer and 2-week timer func­tions
  • Oper­ating mode
    controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Dimming
    area dimming
  • Number of buttons
    4
  • Oper­a­tion
    one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming ; blind oper­ating concepts short-long-short and long-short para­met­eris­able
  • Indic­a­tion / display
    display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required) ; LC display with symbols and illu­min­a­tion, switch­able via object
  • Button / push-button
    with 2 addi­tional display buttons
Connectivity
  • Encoding
    with button blocking func­tion
Dimen­sions
  • Assem­bling height
    16.7 mm
  • Width of rail mounted device (RMD)
    0 modules
  • Height
    149.2 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    Yes
Mater­ials
  • Colour of design line
    glass black
  • Material family
    Glass
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Bus coup­ling unit
    For flush-­mounted bus coup­ling unit for B.IQ with ther­mo­stat
Settings
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able ; end customer display scope para­met­eris­able ; pres­ence button para­met­eris­able to extend comfort
  • Program­ming
    program­mable from ETS2, V1.2a
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
Equip­ment
  • Number of actu­ation points
    10
  • Product type:
    product type: B.IQ
  • Heating
    for heating and/or cooling mode with/without auxil­iary step
  • Control
    control para­meter for heating / cooling unit pre-set ; for indi­vidual single room temper­ature control ; for continuous (PI) or switched (2-point) control of max. 2 control circuits
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Display
Soft­ware
  • Update
    with flash-­con­troller tech­no­logy
Safety
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit, 1 or 2 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    provi­sion of the internal temper­ature value via commu­nic­a­tion object ; temper­ature meas­ure­ment via internal temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able)
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Release issue
    2.6
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    KNX ; Berker B.IQ

Downloads

  • Images

    Images may be subject to copyright

    Image 75664592  | Hager

    Product Image 75664592

  • Instruction manual

    Image Instruction manuals for 75664592  | Hager

    Instruction manuals for 75664592

    Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

    PDF
    164 KB
    Image Instruction manuals for 75664592  | Hager

    Instruction manuals for 75664592

    Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

    PDF
    2 MB
  • KNX product database

    Image Product-Database ETS for 75664592  | Hager

    Product-Database ETS for 75664592

    KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

    EXE
    9 MB
    Image Product-Database ETS for 75664592  | Hager

    Product-Database ETS for 75664592

    KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

    EXE
    6 MB
    Image Product-Database ETS for 75664592  | Hager

    Product-Database ETS for 75664592

    KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

    EXE
    7 MB
  • Application Guide

    Image Application guides ETS / easy link for 75664592  | Hager

    Application guides ETS / easy link for 75664592

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75664592  | Hager

    Application guides ETS / easy link for 75664592

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75664592  | Hager

    Application guides ETS / easy link for 75664592

    Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

    PDF
    200 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 75664592  | Hager

    EU Declaration of conformity for 75664592

    Declaration of Conformity

    PDF
    269 KB
    Image EU Declaration of conformity for 75664592  | Hager

    EU Declaration of conformity for 75664592

    Declaration of Conformity

    PDF
    269 KB
  • RoHS report

    Image Pollutant guidelines for 75664592  | Hager

    Pollutant guidelines for 75664592

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 75664592  | Hager

    Pollutant guidelines for 75664592

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    75664590 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass p. white
    75664590
    B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass p. white
  • 2
    75664591 -
    75664591
    Push-button, 4-gang, with thermostat an
  • 3
    75664593 - B.IQ push-b. 4gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
    75664593
    B.IQ push-b. 4gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
  • 4
    75664594 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, al., al. anodised
    75664594
    B.IQ push-button 4gang thermostat, display, KNX - B.IQ, al., al. anodised
  • 5
    75664599 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, p. white, matt, plastic
    75664599
    B.IQ push-button 4gang thermostat, display, KNX - B.IQ, p. white, matt, plastic

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group