B.IQlab. field for push-buttons 4gang, B.IQ, clear, trans. 75900081
EAN
4011334259343
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth5.7 mm
-
Height114.6 mm
-
Width151.6 mm
Materials
-
Colour of labelling105,105,105
-
Design lines special coloursclear, transparent
Equipment
-
Type of configurationLaserdruck
-
Lightingcan be illuminated by status LED
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageKNX - operating systems
-
Main design lineB.IQ
Downloads
-
Images
Images may be subject to copyright
Product Image 75900081
-
ProductROHS
Pollutant guidelines for 75900081
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 75900081
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com