Labelling field for B.IQ push-buttons, • 75900082 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • Labeling field
  • 75900082
  • KNX System (via ETS)

B.IQlab. field for push-buttons 5gang, B.IQ, clear, trans. 75900082

EAN
4011334257448
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQlab. field for push-buttons 5gang, B.IQ, clear, trans.

75900082

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    5.7 mm
  • Height
    144.2 mm
  • Width
    151.6 mm
Mater­ials
  • Colour of labelling
    105,105,105
  • Design lines special colours
    clear, trans­parent
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
  • Lighting
    can be illu­min­ated by status LED
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Main design line
    B.IQ

Downloads

  • Images

    Images may be subject to copyright

    Image 75900082  | Hager

    Product Image 75900082

  • RoHS report

    Image Pollutant guidelines for 75900082  | Hager

    Pollutant guidelines for 75900082

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 75900082  | Hager

    Pollutant guidelines for 75900082

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    2
  • 1
    75900080 - B.IQlab. field for push-buttons 1 to 3gang, B.IQ, clear, trans.
    75900080
    B.IQlab. field for push-buttons 1 to 3gang, B.IQ, clear, trans.
  • 2
    75900081 - B.IQlab. field for push-buttons 4gang, B.IQ, clear, trans.
    75900081
    B.IQlab. field for push-buttons 4gang, B.IQ, clear, trans.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group