![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75164689
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons4
-
Operationone push-button operation for switching, pushing, shutters and dimming, lockable via 3-button actuation, second operating level via object or 3-button handle
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayNo
-
Colour of design linepolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
-
Material familyPlastic
-
LEDwith green operation LED and 8 red status LEDs
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Parameterisationsingle and two push-button operation parameterisable
-
Bus connection includedNo
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Product type:product type: push-button 4gang
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 3 - Saleswith vertical operation
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Alarmalarm telegram after disconnection from bus coupling unit 1 bit or 1 byte
-
Operating temperature-5…45 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Secondary design line(s)KNX, Berker S.1, Berker B.3, Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 75164689
-
ProductNotice
Instruction manuals for 75164689
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KBInstruction manuals for 75164689
Manual for 7516xx - Push-button 1gang comfort (DE-EN-NL-FR-NO-ES, 2005-11)
PDF413 KB -
ProductETSBase
Product-Database ETS for 75164689
KNX Database (from ETS2) for 751646xx - Push-button 4gang comfort (2006-04)
VD1177 KBProduct-Database ETS for 75164689
KNX Database (from ETS2) for 751646xx - Push-button 4gang comfort (2006-04)
VD185 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75164689
Application description ETS for 751616xx-751626xx-751646xx - Push-button comfort (EN, 2004-08)
PDF148 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com