Push-button 4gang comfort - B ant • 75164685 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker S.1 / B.x
          • Push button 4-gang
          • 75164685
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey

          75164685

          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          Image  75164685 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          75164685

          EAN
          4011334264637
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            No
          • Func­tion
            for switch, push-but­ton, dimmer and shutter func­tions
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Number of buttons
            4
          • Oper­a­tion
            one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming ; lock­able via 3-button actu­ation ; second oper­ating level via object or 3-button handle
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            No
          Mater­ials
          • Colour of design line
            anthra­cite
          • Surface appear­ance
            matt
          • Type of surface treat­ment
            untreated
          • Material family
            Plastic
          LED control
          • LED
            with green oper­a­tion LED and 8 red status LEDs
          Connec­tion
          • Bus coup­ling unit
            for bus coup­ling unit flush-­mounted
          Settings
          • Para­met­erisa­tion
            single and two push-button oper­a­tion para­met­eris­able
          Scope of delivery
          • Bus connec­tion included
            No
          Equip­ment
          • Number of actu­ation points
            8
          • With anti­-theft/dis­mant­ling protec­tion
            Yes
          • Product type:
            product type: push-button 4gang
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            with labelling field
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with vertical oper­a­tion
          Safety
          • Protec­tion
            with dismant­ling protec­tion
          • Alarm
            alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Product family
            product family: push-button
          • Secondary design line(s)
            KNX ; Berker S.1 ; Berker B.3 ; Berker B.7

          Downloads

          • Images

            Images may be subject to copyright

            Image 75164685  | Hager

            Product Image 75164685

          • Instruction manual

            Image Instruction manuals for 75164685  | Hager

            Instruction manuals for 75164685

            Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)

            PDF
            356 KB
            Image Instruction manuals for 75164685  | Hager

            Instruction manuals for 75164685

            Manual for 7516xx - Push-button 1gang comfort (DE-EN-NL-FR-NO-ES, 2005-11)

            PDF
            413 KB
          • KNX product database

            Image Product-Database ETS for 75164685  | Hager

            Product-Database ETS for 75164685

            KNX Database (from ETS2) for 751646xx - Push-button 4gang comfort (2006-04)

            VD1
            177 KB
            Image Product-Database ETS for 75164685  | Hager

            Product-Database ETS for 75164685

            KNX Database (from ETS2) for 751646xx - Push-button 4gang comfort (2006-04)

            VD1
            85 KB
          • Application Guide

            Image Application guides ETS / easy link for 75164685  | Hager

            Application guides ETS / easy link for 75164685

            Application description ETS for 751616xx-751626xx-751646xx - Push-button comfort (EN, 2004-08)

            PDF
            148 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            75164085 -
            75164085
            Push-button 4gang std. - B ant
          • 2
            75164185 -
            75164185
            TOUCH SENSOR 4G B1 ANTHRA
          • 3
            75164189 -
            75164189
            TOUCH SENSOR 4GANG
          • 4
            75164689 -
            75164689
            Push-button 4gang comfort - S/B PW
          • 5
            75164780 - Berker S.1/B.3/B.7 Push Button 4-gang, Comfort with Label, White and Polar White
            75164780
            Berker S.1/B.3/B.7 Push Button 4-gang, Comfort with Label, White and Polar White

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group