![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75164085
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
With room temperature controllerNo
-
Functionfor switch, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons8
-
Value transmitterdimming / position value transmitter 1 byte
-
With displayNo
-
Colour of design lineanthracite
-
Colouranthracite
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
-
Material familyPlastic
-
LED - KNXwith green operation LED and 4 red status LEDs
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Bus connection includedNo
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Product type:product type: push-button 4gang
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 3 - Saleswith vertical operation
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Application, usageRadio bus - operating systems, KNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)Berker B.7, Radio bus, Berker B.3, KNX, Berker B.1
Downloads
-
Images
Images may be subject to copyright
Product Image 75164085
-
ProductNotice
Instruction manuals for 75164085
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ProductETSBase
Product-Database ETS for 75164085
KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)
VD145 KBProduct-Database ETS for 75164085
KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)
VD125 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75164085
Application description ETS for 75164xx - Push-button 4gang (EN, 2001-08)
PDF314 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com