The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Actu­ators
    • Switching actu­ators
    • TRM694G
    EAN
    3250615988812
    Packaging
    1 Piece
    • KNX Radio - quick­link
    • Switching actu­ators
    • Binary inputs
    • See more

    Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio TRM694G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio

    TRM694G

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    • With bus system KNX
      No
    • With bus system KNX radio
      Yes
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy, quick­link
    Dimen­sions
    • Height
      40 mm
    • Width
      40 mm
    • Depth
      20 mm
    • Built-in depth
      40 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Light grey
    Equip­ment
    • Radio frequency bidirec­tional
      Yes
    • With switch for manual switch
      Yes
    Elec­tric current
    • Max. switching current
      4 A
    • Rated current IN
      4 A
    Frequency
    • Frequency
      50 - 50 Hz
    • Radio recep­tion frequency
      868.30 - 868.30 MHz
    Power
    • Output power
      920 W
    • 230 V incan­des­cent and halogen lamp
      600 W
    • Power incan­des­cent lamp
      600 - 600 W
    Voltage
    • Oper­ating voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • System supply voltage
      230 V AC
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      0.5 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor
      0.5 - 1.5 mm²
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, Repeat func­tion can be activ­ated to increase the radio range, Reset func­tion (to factory setting)
    • Install­a­tion mode
      For install­a­tion behind flush-­mounted inserts
    • Type of connec­tion
      With screw-in lift terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TRM694G
    PDF
    RoHS report TRM694G
    PDF

    Downloads

    • Image TRM694G  | Hager

      Product Image TRM694G

    • Product datasheet

      Image Hager Product data sheet TRM694G  | Hager

      Hager Product data sheet TRM694G

      Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio

      PDF
    • Instruction manual

      Image Instruction manual fr-FR, de-DE, en-GB, nl-NL, it-IT 2017-03-28  | Hager

      Instruction manual fr-FR, de-DE, en-GB, nl-NL, it-IT 2017-03-28

      PDF
      2,83 MB
    • Installation manual

      Image Installation manual en-GB, es-ES, pl-PL, pt-PT 2016-03-03  | Hager

      Installation manual en-GB, es-ES, pl-PL, pt-PT 2016-03-03

      PDF
      11,15 MB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    • KNX product database

      Image KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01  | Hager

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01

      KNXPROD
      451,26 kB
    • Application Guide

      Image Application description ETS-Easy TRM690G_TRM693G_TRM694G  | Hager

      Application description ETS-Easy TRM690G_TRM693G_TRM694G

      Application Guide en-GB, pl-PL 2015-02-12

      PDF
      6,41 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-12

      PDF
      393,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TRM692G - 1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
      TRM692G
      1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
    • 2
      TRM693G - Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio
      TRM693G
      Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio
    • 3
      TRM690G - Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
      TRM690G
      Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
    • 4
      TRM702A - Binary 2 inputs device flush mounted battery powered KNX RF
      TRM702A
      Binary 2 inputs device flush mounted battery powered KNX RF
    • 5
      TRB302B - Module 2 inputs flush mounted 230V KNX QL
      TRB302B
      Module 2 inputs flush mounted 230V KNX QL

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability