The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Radio frequency solu­tions
  • KNX Radio - quick­link
  • TRM702A
  • Building manage­ment system KNX

Binary 2 inputs device flush mounted battery powered KNX RF TRM702A

EAN
3250615989024
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Binary 2 inputs device flush mounted battery powered KNX RF

TRM702A

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Settings
  • Supported config­ur­a­tion mode
    ETS, easy, quick­link
Elec­tric current
  • Number of entry circuits
    2
Connectivity
  • With bus system KNX radio
    Yes
Equip­ment
  • External signal voltage neces­sary
    No
  • Radio frequency bidirec­tional
    Yes
  • With battery
    Yes
  • With HVAC control
    No
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Lighting
  • LED controlling
    No
Mater­ials
  • Material
    Plastic
  • Colour
    Light grey
  • RAL code
    7035
Safety
  • Ingress Protec­tion (IP) class
    IP30
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
Cable
  • Cable length
    0.20 m
Voltage
  • Input voltage
    3 - 3 V
  • Type voltage supply
    DC
  • System supply voltage
    3 V
Dimen­sions
  • Height
    39 mm
  • Depth
    11 mm
Texts
  • Install­a­tion mode
    For install­a­tion behind flush-­mounted inserts

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration TRM702A
PDF
Hager RoHS report TRM702A
PDF

Downloads

  • Image TRM702A  | Hager

    Product Image TRM702A

  • Product datasheet

    Image Hager Product data sheet TRM702A  | Hager

    Hager Product data sheet TRM702A

    Binary 2 inputs device flush mounted battery powered KNX RF

    PDF
  • Product attachment

    Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

    Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

    Product attachment International 2020-01-01

    PDF
    1,18 MB
  • KNX product database

    Image KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01  | Hager

    KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01

    KNXPROD
    424,45 kB
  • Application Guide

    Image Application description ETS-Easy TRM702A  | Hager

    Application description ETS-Easy TRM702A

    Application Guide en-GB, pl-PL 2015-02-12

    PDF
    3,68 MB
  • Declaration of conformity

    Image *  | Hager

    *

    Declaration of conformity International 2022-06-24

    PDF
    120,37 kB
More documentation

Discover more of this product range

    5
  • 1
    TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    TRM694G
    Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
  • 2
    TRM692G - 1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
    TRM692G
    1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
  • 3
    TRB302B - Module 2 inputs flush mounted 230V KNX QL
    TRB302B
    Module 2 inputs flush mounted 230V KNX QL
  • 4
    TRM690G - Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
    TRM690G
    Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
  • 5
    TRM691E - Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
    TRM691E
    Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability