The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Actu­ators
  • Dimmer actu­ators
  • TRM691E
  • Building manage­ment system KNX

Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio TRM691E

EAN
3250615989048
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio

TRM691E

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Voltage
  • System supply voltage
    230 V AC
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Oper­ating temper­ature
    -15 - 45 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    0.5 - 1.5 mm²
  • Cross-sec­tion rigid conductor
    0.5 - 2.5 mm²
Equip­ment
  • Number of outputs
    1
  • Type of dimmer
    Universal
Lighting
  • LED lamp power
    50 W
Capa­city
  • Number of modules
    0
Power
  • Power incan­des­cent lamp
    200 - 200 W
  • Power of vari­ator
    200 - 200 W
Connectivity
  • With bus system KNX radio
    Yes
  • Type of connec­tion
    Screw terminal
Settings
  • Supported config­ur­a­tion mode
    quick­link
Texts
  • Fuse
    Short-­cir­cuit and over­load-­proof (elec­tronic fuse)
  • Dimming prin­ciple
    Phase cut-on or cut-off according to load type, self-learning
  • Func­tion
    Reset func­tion (to factory setting)
  • Type of connec­tion
    With screw-in lift terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration TRM691E
PDF
Hager RoHS report TRM691E
PDF

Downloads

  • Image TRM691E  | Hager

    Product Image TRM691E

  • Product datasheet

    Image Hager Product data sheet TRM691E  | Hager

    Hager Product data sheet TRM691E

    Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, pl-PL, pt-PT 2016-03-03  | Hager

    Installation manual en-GB, es-ES, pl-PL, pt-PT 2016-03-03

    PDF
    11,15 MB
    Image Installation manual en-GB, fr-FR, de-DE, it-IT, nl-NL 2022-10-06  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT, nl-NL 2022-10-06

    PDF
    1,44 MB
  • Product attachment

    Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

    Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

    Product attachment International 2020-01-01

    PDF
    1,18 MB
  • KNX product database

    Image ETS Database for TRM691E  | Hager

    ETS Database for TRM691E

    KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01

    KNXPROD
    404,39 kB
  • Declaration of conformity

    Image Declaration of conformity International 2022-10-04  | Hager

    Declaration of conformity International 2022-10-04

    PDF
    114,06 kB
    Image Declaration of conformity International 2022-10-04  | Hager

    Declaration of conformity International 2022-10-04

    PDF
    146,08 kB
More documentation

Discover more of this product range

    5
  • 1
    TRM702A - Binary 2 inputs device flush mounted battery powered KNX RF
    TRM702A
    Binary 2 inputs device flush mounted battery powered KNX RF
  • 2
    TRB302B - Module 2 inputs flush mounted 230V KNX QL
    TRB302B
    Module 2 inputs flush mounted 230V KNX QL
  • 3
    TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    TRM694G
    Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
  • 4
    TRM690G - Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
    TRM690G
    Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
  • 5
    TRM693G - Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio
    TRM693G
    Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability