The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Actu­ators
  • Switching actu­ators
  • TRM690G
  • Building manage­ment system KNX

Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio TRM690G

EAN
3250615989055
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio

TRM690G

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
  • With bus system KNX
    No
  • With bus system KNX radio
    Yes
Settings
  • Supported config­ur­a­tion mode
    ETS, easy, quick­link
Dimen­sions
  • Height
    18 mm
  • Width
    40 mm
  • Depth
    18 mm
  • Built-in depth
    40 mm
Mater­ials
  • Colour
    Light grey
Equip­ment
  • Radio frequency bidirec­tional
    Yes
  • With switch for manual switch
    Yes
Elec­tric current
  • Rated current
    0.85 A
Frequency
  • Frequency
    50 - 50 Hz
  • Radio recep­tion frequency
    868.30 - 868.30 MHz
Power
  • Output power
    200 W
Voltage
  • Oper­ating voltage
    230 - 230 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • System supply voltage
    230 V AC
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Oper­ating temper­ature
    -15 - 45 °C
Connec­tion
  • Cross-sec­tion rigid conductor
    0.5 - 2.5 mm²
  • Cross-sec­tion flex­ible conductor
    0.5 - 1.5 mm²
Texts
  • Func­tion
    Easy addi­tional func­tions: +6 scenes, Reset func­tion (to factory setting)
  • Install­a­tion mode
    For install­a­tion behind flush-­mounted inserts
  • Type of connec­tion
    With screw-in lift terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration TRM690G
PDF
Hager RoHS report TRM690G
PDF

Downloads

  • Image TRM690G  | Hager

    Product Image TRM690G

  • Product datasheet

    Image Hager Product data sheet TRM690G  | Hager

    Hager Product data sheet TRM690G

    Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio

    PDF
  • Installation manual

    Image Installation manual en-GB, es-ES, pl-PL, pt-PT 2016-03-03  | Hager

    Installation manual en-GB, es-ES, pl-PL, pt-PT 2016-03-03

    PDF
    11,15 MB
    Image Installation manual en-GB, fr-FR, de-DE, nl-NL, sv-SE 2022-10-06  | Hager

    Installation manual en-GB, fr-FR, de-DE, nl-NL, sv-SE 2022-10-06

    PDF
    1,14 MB
  • Product attachment

    Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

    Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

    Product attachment International 2020-01-01

    PDF
    1,18 MB
  • KNX product database

    Image ETS Database for TRM690G  | Hager

    ETS Database for TRM690G

    KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01

    KNXPROD
    384,11 kB
  • Application Guide

    Image Application description ETS-Easy TRM690G_TRM693G_TRM694G  | Hager

    Application description ETS-Easy TRM690G_TRM693G_TRM694G

    Application Guide en-GB, pl-PL 2015-02-12

    PDF
    6,41 MB
  • Declaration of conformity

    Image Declaration of conformity International 2022-10-04  | Hager

    Declaration of conformity International 2022-10-04

    PDF
    114,06 kB
    Image Declaration of conformity International 2022-10-04  | Hager

    Declaration of conformity International 2022-10-04

    PDF
    146,08 kB
More documentation

Discover more of this product range

    5
  • 1
    TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    TRM694G
    Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
  • 2
    TRM692G - 1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
    TRM692G
    1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
  • 3
    TRB302B - Module 2 inputs flush mounted 230V KNX QL
    TRB302B
    Module 2 inputs flush mounted 230V KNX QL
  • 4
    TRM691E - Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
    TRM691E
    Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
  • 5
    TRM693G - Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio
    TRM693G
    Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability