The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Radio frequency solu­tions
    • KNX Radio - quick­link
    • TRB302B
    EAN
    3250615989284
    Packaging
    1 Piece
    • KNX Radio - quick­link
    • Binary inputs
    • See more

    Module 2 inputs flush mounted 230V KNX QL TRB302B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Module 2 inputs flush mounted 230V KNX QL

    TRB302B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    19660215
    19660215
    Push-button Black Diamond, TS Crystal, stainless steel matt
    Add to a list
    Add to a list
    19650208
    19650208
    Push-button Siam, TS Crystal, gold glossy
    Add to a list
    Add to a list
    19650203
    19650203
    Push-button Topaz, TS Crystal, gold glossy
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 3 products available

    Referenced by

    • 19660215

      Push-button Black Diamond, TS Crystal, stainless steel matt

      €0.00  / *
    • 19650208

      Push-button Siam, TS Crystal, gold glossy

      €0.00  / *
    • 19650203

      Push-button Topaz, TS Crystal, gold glossy

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Bus system
      Radio frequent
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Elec­tric current
    • Number of entry circuits
      2
    Connectivity
    • With bus system KNX radio
      Yes
    Equip­ment
    • External signal voltage neces­sary
      No
    • Radio frequency bidirec­tional
      No
    • With battery
      No
    • With HVAC control
      No
    Frequency
    • Frequency trans­mis­sion
      868 - 868 MHz
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Internal use only
    • Number of half modules of 17,5 mm
      0
    Lighting
    • LED controlling
      No
    Mater­ials
    • Material
      Plastic
    • Colour
      Light grey
    • RAL code
      7035
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.5 - 2.5 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Cable
    • Cable length
      0.20 m
    Voltage
    • Input voltage
      5 - 5 V
    • Type voltage supply
      AC
    Texts
    • Install­a­tion mode
      For install­a­tion behind flush-­mounted inserts
    • Type of connec­tion
      With screw-in lift terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TRB302B
    PDF
    RoHS report TRB302B
    PDF

    Downloads

    • Image TRB302B  | Hager

      Product Image TRB302B

    • Product datasheet

      Image Hager Product data sheet TRB302B  | Hager

      Hager Product data sheet TRB302B

      Module 2 inputs flush mounted 230V KNX QL

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2013-05-13  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2013-05-13

      PDF
      3,17 MB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    More documentation

    Discover more of this product range

      5
    • 1
      TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
      TRM694G
      Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    • 2
      TRM693G - Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio
      TRM693G
      Module 1 flush mounted output 3A 230V + 2 inputs mains powered, KNX radio
    • 3
      TRM690G - Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
      TRM690G
      Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
    • 4
      TRM692G - 1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
      TRM692G
      1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF
    • 5
      TRM691E - Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
      TRM691E
      Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability