The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 19660215
    EAN
    4011334303251
    Packaging
    1 Piece

    Push-button Black Diamond, TS Crystal, stainless steel matt 19660215

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button Black Diamond, TS Crystal, stainless steel matt

    19660215

    • Accessories
    • Technical properties
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Binary input for bus system 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Binary input for bus system
    • TRB302B

      Module 2 inputs flush mounted 230V KNX QL

      €0.00  / *

    Referenced by

    • TRB302B

      Module 2 inputs flush mounted 230V KNX QL

      €0.00  / *

    Technical properties

    Elec­tric current
    • Momentary contact current
      1.50 A
    Voltage
    • Rated voltage
      24 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push button
    • Number of poles
      1
    Mater­ials
    • Surface finish
      Matt
    • Material
      Brass, Stain­less steel
    • Treat­ment
      Untreated
    • Trans­parent
      No
    Dimen­sions
    • Height
      23 mm
    • Width
      23 mm
    • Depth
      23 mm
    • Built-in depth
      13 mm
    • Diameter
      23 mm
    Controls and indic­ators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feed­back signal contact
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    Downloads

    • Image 19660215  | Hager

      Product Image 19660215

    • Product datasheet

      Image Hager Product data sheet 19660215  | Hager

      Hager Product data sheet 19660215

      Push-button Black Diamond, TS Crystal, stainless steel matt

      PDF
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability