The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Radio frequency solu­tions
  • KNX Radio - quick­link
  • 27237004
  • Building manage­ment system KNX

Radio wall-transmitter 3g flat - K5 SS 27237004

EAN
4011334287728
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Radio wall-transmitter 3g flat - K5 SS

27237004

  • Accessories
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
75630004
75630004
Add to a list
Add to a list

Compatible products

  • Referenced by 1 products available

Referenced by

  • 75630004

    0.00 €  / *

Technical properties

Voltage
  • Oper­ating voltage
    3 - 3 V
Equip­ment
  • Number of chan­nels
    3
Use condi­tions
  • Oper­ating temper­ature
    0 - 55 °C
Mater­ials
  • Colour
    Stain­less steel
  • Material
    Stain­less steel, Ther­mo­plastic
Texts
  • Install­a­tion mode
    Mounting with frames on even surface, e.g. also for exten­sion of combin­a­tions, Screw fastening via supporting plate possible

Downloads

  • Image 27237004  | Hager

    Product Image 27237004

  • Product datasheet

    Image Hager Product data sheet 27237004  | Hager

    Hager Product data sheet 27237004

    Product data sheet en-GB 2025-11-10

    PDF
  • Installation manual

    Image Manual for 2721xx-2722xx-2723xx - Radio wall-transmitter 1/2/3gang flat (EN, 2010-08)  | Hager

    Manual for 2721xx-2722xx-2723xx - Radio wall-transmitter 1/2/3gang flat (EN, 2010-08)

    Installation manual en-GB 2020-01-01

    PDF
    339,67 kB
    Image Manual for 2721xx-2722xx-2723xx - Radio wall-transmitter 1/2/3gang flat (EN-FR, 2010-12)  | Hager

    Manual for 2721xx-2722xx-2723xx - Radio wall-transmitter 1/2/3gang flat (EN-FR, 2010-12)

    Installation manual en-GB, fr-FR 2020-01-01

    PDF
    1,39 MB
More documentation

Discover more of this product range

    5
  • 1
    85346139 - KNX radio motion det. comf 2.2 m quicklink, R.1/R.3/1930/R.cl., p. white glossy
    85346139
    KNX radio motion det. comf 2.2 m quicklink, R.1/R.3/1930/R.cl., p. white glossy
  • 2
    85656231 - KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
    85656231
    KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
  • 3
    TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    TRM694G
    Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
  • 4
    85145179 - KNX radio button 1gang quicklink, K.1, p. white glossy
    85145179
    KNX radio button 1gang quicklink, K.1, p. white glossy
  • 5
    85145177 - KNX radio button 1gang quicklink, K.5, al., matt, lacq.
    85145177
    KNX radio button 1gang quicklink, K.5, al., matt, lacq.

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability