The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • System devices
    • System devices and inter­faces
    • 75630004
    EAN
    4011334217596
    Packaging
    1 Piece
    • System devices and inter­faces

    Radio receiver surface-mounted instabus 75630004

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Radio receiver surface-mounted instabus

    75630004

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    27237004
    27237004
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • 27237004

      €0.00  / *

    Technical properties

    Equip­ment
    • Web server
      No
    Voltage
    • Oper­ating voltage
      29 - 29 V
    • Oper­ating voltage over bus
      21 - 32 V
    Connectivity
    • Type of inter­face bus system/­media gateway
      Media coupler
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      0
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Width
      110 mm
    • Depth
      38 mm
    Texts
    • Func­tion
      For switch, push-but­ton, dimmer and shutter func­tions
    • Type of connec­tion
      With screw terminals
    Func­tions
    • Number of func­tion chan­nels
      50

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 75630004
    PDF
    RoHS report 75630004
    PDF

    Downloads

    • Image 75630004  | Hager

      Product Image 75630004

    • Product datasheet

      Image Hager Product data sheet 75630004  | Hager

      Hager Product data sheet 75630004

      Product data sheet en-GB 2026-07-06

      PDF
    • Installation manual

      Image Manual for 75630004 - Radio receiver surface-mounted (EN, 2013-06)  | Hager

      Manual for 75630004 - Radio receiver surface-mounted (EN, 2013-06)

      Installation manual en-GB 2020-01-01

      PDF
      1005,75 kB
    • Tool

      Image Software for 75630004 - Radio receiver surface-mounted (DE, 2008-06)  | Hager

      Software for 75630004 - Radio receiver surface-mounted (DE, 2008-06)

      Tool de-DE 2023-10-30

      EXE
      304,58 kB
    • KNX product database

      Image KNX Database (from ETS2) for 75630004 - Radio receiver surface-mounted (2005-11)  | Hager

      KNX Database (from ETS2) for 75630004 - Radio receiver surface-mounted (2005-11)

      KNX product database International 2023-08-25

      VD1
      162,18 kB
      Image KNX Database (from ETS2) for 75630004 - Radio receiver surface-mounted (2005-11)  | Hager

      KNX Database (from ETS2) for 75630004 - Radio receiver surface-mounted (2005-11)

      KNX product database International 2023-08-25

      VD1
      130,11 kB
    • Application Guide

      Image Application description ETS for 75630004 - Radio receiver surface-mounted (EN, 2001-07)  | Hager

      Application description ETS for 75630004 - Radio receiver surface-mounted (EN, 2001-07)

      Application Guide en-GB 2020-01-01

      PDF
      214,09 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TYFS671D - Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
      TYFS671D
      Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
    • 2
      TYFS672D - Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
      TYFS672D
      Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
    • 3
      TYFS121 - Router KNX/IP Secure, 1 module
      TYFS121
      Router KNX/IP Secure, 1 module
    • 4
      TYFS130 - Line Coupler, KNX Secure
      TYFS130
      Line Coupler, KNX Secure
    • 5
      TYFS120 - KNX/IP Secure interface, 1 module
      TYFS120
      KNX/IP Secure interface, 1 module

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability