The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Radio frequency solu­tions
    • KNX Radio - quick­link
    • TU418
    EAN
    3250616014183
    Packaging
    1 Piece
    • KNX Radio - quick­link

    18-channel remote control TU418

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    18-channel remote control

    TU418

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency trans­mis­sion
      868 - 868 MHz
    • Radio trans­mis­sion frequency
      868.30 MHz
    Voltage
    • Oper­ating voltage
      6 - 6 V
    Func­tions
    • Max. radio trans­mis­sion range indoors
      30 m
    • Max. radio trans­mis­sion range outdoors
      100 m
    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    Controls and indic­ators
    • Number of buttons
      7
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    Use condi­tions
    • Oper­ating temper­ature
      0 - 45 °C
    Dimen­sions
    • Height
      134 mm
    • Width
      50.2 mm
    • Depth
      16 mm
    Equip­ment
    • With battery
      Yes
    Battery
    • Battery life
      5 years
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Reset func­tion (to factory setting)
    • Lighting
      With move­ment and actu­ation-de­pendent labelling field illu­min­a­tion

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TU418
    PDF
    RoHS report TU418
    PDF

    Downloads

    • Image TU418  | Hager

      Product Image TU418

    • Product datasheet

      Image Hager Product data sheet TU418  | Hager

      Hager Product data sheet TU418

      18-channel remote control

      PDF
    • Operating manual

      Image Operating manual en-GB, fr-FR, de-DE, nl-NL 2022-03-24  | Hager

      Operating manual en-GB, fr-FR, de-DE, nl-NL 2022-03-24

      PDF
      1,90 MB
    • KNX product database

      Image Logiciel d'application ETS du TU418  | Hager

      Logiciel d'application ETS du TU418

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      KNXPROD
      210,83 kB
      Image Logiciel d'application ETS du TU418  | Hager

      Logiciel d'application ETS du TU418

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      VD5
      464,59 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2025-07-08

      PDF
      117,53 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      392,01 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85655182 - KNX radio wall-transmitter 1gang flat solar quicklink, S.1, white glossy
      85655182
      KNX radio wall-transmitter 1gang flat solar quicklink, S.1, white glossy
    • 2
      85745289 - KNX radio timer quicklink, display, S.1/B.3/B.7, p. white glossy
      85745289
      KNX radio timer quicklink, display, S.1/B.3/B.7, p. white glossy
    • 3
      TRM691E - Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
      TRM691E
      Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
    • 4
      85745273 - KNX radio timer quicklink, display, K.5, stainless steel matt, lacq.
      85745273
      KNX radio timer quicklink, display, K.5, stainless steel matt, lacq.
    • 5
      85656277 - KNX radio wall-transmitter 2gang flat quicklink, K.5, al., matt, lacq.
      85656277
      KNX radio wall-transmitter 2gang flat quicklink, K.5, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability