The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Radio frequency solu­tions
    • KNX Radio - quick­link
    • 85656283
    EAN
    4011334370642
    Packaging
    1 Piece
    • KNX Radio - quick­link

    KNX radio wall-transmitter 2gang flat quicklink, S.1/B.7, al., matt, lacq. 85656283

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX radio wall-transmitter 2gang flat quicklink, S.1/B.7, al., matt, lacq.

    85656283

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      quick­link
    Voltage
    • Oper­ating voltage
      3 - 3 V
    Equip­ment
    • Number of chan­nels
      4
    • Trans­mitter duty cycle
      1 %
    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Dimen­sions
    • Assem­bling height
      14 mm
    Mater­ials
    • Colour
      Aluminium
    • Material
      Ther­mo­plastic
    • RAL code
      Similar to RAL 9006
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Reset func­tion (to factory setting)
    • Protec­tion
      With dismant­ling protec­tion
    • Install­a­tion mode
      For flat surface mounting and exten­sion of combin­a­tions

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 85656283
    PDF
    RoHS report 85656283
    PDF

    Downloads

    • Image 85656283  | Hager

      Product Image 85656283

    • Product datasheet

      Image Hager Product data sheet 85656283  | Hager

      Hager Product data sheet 85656283

      KNX radio wall-transmitter 2gang flat quicklink, S.1/B.7, al., matt, lacq.

      PDF
    • Installation manual

      Image Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)  | Hager

      Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)

      Installation manual en-GB, pl-PL 2012-03-19

      PDF
      1,26 MB
    • KNX product database

      Image KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)  | Hager

      KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

      KNX product database International 2020-01-01

      VD5
      14,65 MB
      Image KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)  | Hager

      KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)

      KNX product database International 2020-01-01

      KNXPROD
      12,25 MB
    • Application Guide

      Image Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)  | Hager

      Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)

      Application Guide en-GB, pl-PL 2013-01-16

      PDF
      1,34 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-14

      PDF
      306,69 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-14

      PDF
      307,99 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85145177 - KNX radio button 1gang quicklink, K.5, al., matt, lacq.
      85145177
      KNX radio button 1gang quicklink, K.5, al., matt, lacq.
    • 2
      TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
      TRM694G
      Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    • 3
      85145126 - KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
      85145126
      KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
    • 4
      TU402 - 2-channel remote control
      TU402
      2-channel remote control
    • 5
      85345131 - KNX radio motion det. comf 1.1 m quicklink, R.1/R.3/1930/R.cl., black glossy
      85345131
      KNX radio motion det. comf 1.1 m quicklink, R.1/R.3/1930/R.cl., black glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability