Rocker imprinted symbol for bell, l.lab. field, lens, Q.1/Q.3, p. white velvety 16966079
EAN
4011334317531
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 42 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentUntreated
Dimensions
-
Height58 mm
-
Width58 mm
-
Depth22.50 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldYes
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation