The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Switches and Plates
    • WBSSP3-MB
    EAN
    3250617001151
    Packaging
    10
    • Switches and Plates

    Silhouette 3-Gang Switch Plate No Mechanism Matt Black PC Flush IP20 WBSSP3-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Black
    Black
    Black
    White
    White

    Silhouette 3-Gang Switch Plate No Mechanism Matt Black PC Flush IP20

    WBSSP3-MB

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Inser­t/­cover for commu­nic­a­tion tech­no­logy 1 products available

    Complete your system

    • Inser­t/­cover for commu­nic­a­tion tech­no­logy
    • WBMHDMIL

      HDMI rotoloc F/F with flexible lead

      EUR 0.00  / *

    Technical properties

    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    • Depth
      14 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBSSP3-MB
    PDF
    RoHS report WBSSP3-MB
    PDF

    Downloads

    • Product image

      Image WBSSP3-MB  | Hager Australia

      Product Image WBSSP3-MB

    • Product datasheet

      Image Hager Product data sheet WBSSP3-MB  | Hager Australia

      Hager Product data sheet WBSSP3-MB

      Silhouette 3G switch plate, no mech MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSSV3-MW - Hager Silhouette 3-gang Vertical 2-way Switch 16A White Flush mount Screw terminals
      WBSSV3-MW
      Silhouette 3G Switch Vert MW
    • 2
      WBSSV2 - Hager Silhouette 2-Gang Switch 16A 2-way with loop terminal Flush White Glossy
      WBSSV2
      Silhouette 2G Switch Vert
    • 3
      WBSCKSV1-MW - Silhouette Cooker Switch 2-Pole 40A Flush Mount Matt White Screw Terminals
      WBSCKSV1-MW
      Silhouette 40A 2 pole Cooker Switch MW
    • 4
      WBSEV4 - Silhouette Electronic 4-gang Switch, Flush, White Glossy, IP20, Screw Terminals
      WBSEV4
      Silhouette 4G LP electronic Switch Vert
    • 5
      WBSSV2-MB - Silhouette 2-gang 2-way switch 16A Matt Black PC IP20 flush, screw terminals
      WBSSV2-MB
      Silhouette 2G Switch Vert MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group