Silhouette 4G LP electronic Switch Vert WBSEV4

EAN
3250617580489
Packaging
1 Piece

Technical properties

Controls and indicators
  • Number of buttons
    4
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Insertion depth
    47 mm
  • Height
    117 mm
  • Width
    77 mm
Measurement
  • Extension unit input
    with extension unit input for slave push-button WBMESL
Materials
  • Colour
    white
  • Colour
    white  
LED control
  • LED
    with configurable status LED (orange/blue)
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Screw terminals (max.)
    2 x 1,5/1 x 2,5 mm²
Cable
  • Cable length, extensions
    max. 40 m
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    5…40 °C
  • Storage/transport temperature
    -20…60 °C
Identification
  • Main design line
    silhouette