The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • VT
    • VT48S
    EAN
    9329659005664
    Packaging
    1 Piece
    • VT

    Enclosure Surface Metal DIN 48M 4-row IK05 No Door VT48S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure Surface Metal DIN 48M 4-row IK05 No Door

    VT48S

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Cover strip 2 products available
    • Door/­op­er­ating panel 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Cover strip
    • Door/­op­er­ating panel
    • JK1XKLS

      EUR 0.00  / *
    • JP010

      Cover strip, universal, RAL7035

      EUR 0.00  / *
    • JP011

      Cover strip, universal, RAL 9010

      EUR 0.00  / *
    • VT036

      Door, VT, WITH CL001 LOCK to suit VT48F/VT48S Enclosures

      EUR 0.00  / *
    • VT046

      Door to suit VT48F/VT48S Enclosures

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      16
    Voltage
    • Nominal voltage
      230 - 415 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      48
    Dimen­sions
    • Height
      750 mm
    • Width
      465 mm
    • Depth
      71 mm
    • Built-in depth
      70 mm
    • Number of width units
      16
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VT48S
    PDF
    RoHS report VT48S
    PDF

    Downloads

    • Product image

      Image VT48S  | Hager Australia

      Product Image VT48S

    • Product datasheet

      Image Hager Product data sheet VT48S  | Hager Australia

      Hager Product data sheet VT48S

      48M 4Row DIN Surface Metal BOX, No Door

      PDF
    • Product data sheet

      Image Hager VT Metal Enclosure  | Hager Australia

      Hager VT Metal Enclosure

      PDF
      393,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VT034 - VT Enclosure Door Right-hand Steel RAL9002 CL001 Lock for VT24F/VT24S
      VT034
      Door, VT, WITH CL001 LOCK to suit VT24F/VT24S Enclosures
    • 2
      JP010 - Universal cover strip RAL7035 light grey 60x17.9x10 mm
      JP010
      Cover strip, universal, RAL7035
    • 3
      VT031 - VT Door with CL001 Key Lock, Right-Hinged, Steel RAL9002 for VT09F/VT09S
      VT031
      Door, VT, WITH CL001 LOCK to suit VT09F/VT09S Enclosures
    • 4
      VT044 - Door for VT24F/VT24S Enclosures Steel Right-hinged Snap-on Lock RAL9002
      VT044
      Door to suit VT24F/VT24S Enclosures
    • 5
      VT12F - Flush-mounted steel DIN enclosure 12M 1 row, no door, IK05, Class I
      VT12F
      12M 1Row DIN Flush Metal BOX, No Door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group