The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • vector VE
    • JP010
    EAN
    3250613560102
    Packaging
    1 Piece
    • vector VE
    • VD Enclos­ures
    • VT
    • See more

    Universal cover strip RAL7035 light grey 60x17.9x10 mm JP010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Universal cover strip RAL7035 light grey 60x17.9x10 mm

    JP010

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      17,90 mm
    • Depth
      10 mm
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration JP010
    PDF
    RoHS report JP010
    PDF

    Downloads

    • Product image

      Image JP010  | Hager Australia

      Product Image JP010

    • Product datasheet

      Image Hager Product data sheet JP010  | Hager Australia

      Hager Product data sheet JP010

      Cover strip,universal,RAL7035

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      VD104NT - Hager Surface distribution board 1-row 4M IP30 Class II 63A without door
      VD104NT
      Sm.distr., VD/IC², surface, 1row, 4M, IP30, no terminals, AUS, without door
    • 2
      VD110PT - Surface distribution board 1 row 10M IP40 63A N+PE white door MS terminals
      VD110PT
      Sm.distr., VD/IC², surface, 1row, 10M, IP40, MS-terminals, N+PE, AUS, white door
    • 3
      VD118TT - Surface DB 1-row 18M IP40 63A N+PE MS terminals Transparent door
      VD118TT
      Sm.distr., VD/IC², surface, 1row, 18M, IP40, MS-terminals, AUS, N+PE, transparent door
    • 4
      VD106PT - Surface distribution board 1 row 6M IP40 Class II 63A white door
      VD106PT
      Sm.distr., VD/IC², surface, 1row, 6M, IP40, no terminals, AUS, white door
    • 5
      VD110TT - Surface distribution board VD/IC² 1 row 10M IP40 N+PE 63A AUS transparent door
      VD110TT
      Sm.distr., VD/IC², surface, 1row, 10M, IP40, MS-terminals, N+PE, AUS, transparent door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group