The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • VT
  • VT12S
  • Enclos­ures

12M 1Row DIN Surface Metal BOX, No Door VT12S

EAN
9329659005633
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

12M 1Row DIN Surface Metal BOX, No Door

VT12S

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door/­op­er­ating panel 2 products available

Complete your system

  • Door/­op­er­ating panel
  • VT032

    Door, VT, WITH CL001 LOCK to suit VT12F/VT12S Enclosures

    EUR 0.00  / *
  • VT042

    Door to suit VT12F/VT12S Enclosures

    EUR 0.00  / *

Technical properties

Connec­tion
  • Number of conduit inlets
    16
Voltage
  • Nominal voltage
    230 - 415 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
Capa­city
  • Number of modules
    12
Dimen­sions
  • Height
    259 mm
  • Width
    309 mm
  • Depth
    71 mm
  • Built-in depth
    70 mm
  • Number of width units
    12
Cover, door
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Connectivity
  • Mounting type
    Screw mounting
Mater­ials
  • Material
    Steel
  • RAL code
    9002
  • Colour
    Grey white
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration VT12S
PDF
Hager RoHS report VT12S
PDF

Downloads

  • Product image

    Image VT12S  | Hager Australia

    Product Image VT12S

  • Product datasheet

    Image Hager Product data sheet VT12S  | Hager Australia

    Hager Product data sheet VT12S

    12M 1Row DIN Surface Metal BOX, No Door

    PDF
  • Product data sheet

    Image Hager VT Metal Enclosure  | Hager Australia

    Hager VT Metal Enclosure

    PDF
    393,83 kB
More documentation

Discover more of this product range

    5
  • 1
    VT09TP - 9M 1Row DIN Surface Metal BOX, 7.5M Door
    VT09TP
    9M 1Row DIN Surface Metal BOX, 7.5M Door
  • 2
    VT042 - Door to suit VT12F/VT12S Enclosures
    VT042
    Door to suit VT12F/VT12S Enclosures
  • 3
    VT035 - Door, VT, WITH CL001 LOCK to suit VT36F/VT36S Enclosures
    VT035
    Door, VT, WITH CL001 LOCK to suit VT36F/VT36S Enclosures
  • 4
    VT041 - Door to suit VT09F/VT09S Enclosures
    VT041
    Door to suit VT09F/VT09S Enclosures
  • 5
    VT044 - Door to suit VT24F/VT24S Enclosures
    VT044
    Door to suit VT24F/VT24S Enclosures

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group