The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • VT
    • VT12F
    EAN
    9329659005718
    Packaging
    1 Piece
    • VT

    Flush-mounted steel DIN enclosure 12M 1 row, no door, IK05, Class I VT12F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flush-mounted steel DIN enclosure 12M 1 row, no door, IK05, Class I

    VT12F

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • VT032

      Door, VT, WITH CL001 LOCK to suit VT12F/VT12S Enclosures

      EUR 0.00  / *
    • VT042

      Door to suit VT12F/VT12S Enclosures

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      16
    Voltage
    • Nominal voltage
      230 - 415 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Dimen­sions
    • Height
      304 mm
    • Width
      354 mm
    • Depth
      10 mm
    • Built-in width
      304 mm
    • Built-in depth
      60 mm
    • Number of width units
      12
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VT12F
    PDF
    RoHS report VT12F
    PDF

    Downloads

    • Product image

      Image VT12F  | Hager Australia

      Product Image VT12F

    • Product datasheet

      Image Hager Product data sheet VT12F  | Hager Australia

      Hager Product data sheet VT12F

      12M 1Row DIN Flush Metal BOX, No Door

      PDF
    • Product data sheet

      Image Hager VT Metal Enclosure  | Hager Australia

      Hager VT Metal Enclosure

      PDF
      393,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VT12S - Surface steel enclosure 12M 1-row DIN rail IK05 No door Grey white
      VT12S
      12M 1Row DIN Surface Metal BOX, No Door
    • 2
      VT18S - Surface metal DIN enclosure 18M 1-row no door steel IK05
      VT18S
      18M 1Row DIN Surface Metal BOX, No Door
    • 3
      VT18F - Flush DIN metal enclosure 1-row 18M steel box, no door, IK05, RAL9002
      VT18F
      18M 1Row DIN Flush Metal BOX, No Door
    • 4
      VT12TP - DIN Surface Metal Enclosure 12M 1 Row IP30 IK05 Steel Grey White
      VT12TP
      12M1Row DIN Surface Metal BOX, 10.5M Door
    • 5
      JP010 - Universal cover strip RAL7035 light grey 60x17.9x10 mm
      JP010
      Cover strip, universal, RAL7035

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group