VT Din Rail,12M*4Rows,Flush • VT48F | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • Enclos­ures
            • DIN Enclos­ures, Load Centres and Accessories
            • VT
            • VT48F
            VT48F - 48M 4Row DIN Flush Metal BOX, No Door
            VT48F - 48M 4Row DIN Flush Metal BOX, No Door

            48M 4Row DIN Flush Metal BOX, No Door

            VT48F

            VT48F - 48M 4Row DIN Flush Metal BOX, No Door
            VT48F - 48M 4Row DIN Flush Metal BOX, No Door
            • Enclos­ures

            48M 4Row DIN Flush Metal BOX, No Door VT48F

            EAN
            9329659005749
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • More products
            Download the data sheet

            Technical properties

            Connec­tion
            • Number of conduit inlets
              16
            Voltage
            • Nominal voltage
              230 - 415 V
            Install­a­tion, mounting
            • Suit­able for outdoor usage
              No
            Equip­ment
            • Number of rails
              4
            • Number of rows
              4
            • Has mounting plate
              No
            Capa­city
            • Number of modules
              48
            Dimen­sions
            • Height
              795 mm
            • Width
              510 mm
            • Depth
              10 mm
            • Built-in width
              460 mm
            • Built-in depth
              60 mm
            • Number of width units
              16
            Cover, door
            • Number of locks
              0
            • Door/­cover is trans­parent
              No
            Connectivity
            • Mounting type
              Screw mounting
            Mater­ials
            • Material
              Steel
            • RAL code
              9002
            • Colour
              Grey white
            Safety
            • Protec­tion class
              Isol­a­tion class I
            • Impact resist­ance IK
              IK05

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration VT48F (english)
            PDF
            103,10 kB
            RoHS declaration VT48F (english)
            PDF
            103,59 kB

            Discover more of this product range

              5
            • 1
              VT09F - 9M 1Row DIN Flush Metal BOX, No Door
              VT09F
              9M 1Row DIN Flush Metal BOX, No Door
            • 2
              VT09S -
              VT09S
              VT Din Rail, 9M*1Row, Surface
            • 3
              VT09TP - 9M 1Row DIN Surface Metal BOX, 7.5M Door
              VT09TP
              9M 1Row DIN Surface Metal BOX, 7.5M Door
            • 4
              VT12F - 12M 1Row DIN Flush Metal BOX, No Door
              VT12F
              12M 1Row DIN Flush Metal BOX, No Door
            • 5
              VT12S - 12M 1Row DIN Surface Metal BOX, No Door
              VT12S
              12M 1Row DIN Surface Metal BOX, No Door

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group