The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa apex and apex PLUS - IP43
    • JPD6030C
    Hager The Hager 60/30 Split Chassis is a slim mounting frame for segregated distribution, allocating a 60/30 split between supply/metering and outgoing circuits. Measuring 960×230×95 mm, it fits shallow, narrow cabinets while maximizing usable space. Ideal for residential and light commercial boards, it speeds installation, improves cable management, and keeps circuits organized and accessible.
    EAN
    9329659006081
    Packaging
    1 Piece
    • performa apex and apex PLUS - IP43

    Split Chassis 60/30 960x230x95 mm JPD6030C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Split Chassis 60/30 960x230x95 mm

    JPD6030C

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Suitable with 11 products available

    Suitable with

    • JPD6030M16DW

      DB, apex+, 60/30Pole, 160A MCCB Twin, 8 Modules, grey, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030M16DX

      DB, apex+, 60/30Pole, 160A MCCB Twin, 8 Modules, orange, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030M20DW

      DB, apex+, 60/30Pole, 200A MCCB Twin, 8 Modules, grey, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030M20DX

      DB, apex+, 60/30Pole, 200A MCCB Twin, 8 Modules, orange, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030NSSDW

      DB, apex+, 60/30Pole, 200A Direct Twin, 8 Modules, grey, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030NSSDX

      DB, apex+, 60/30Pole, 200A Direct Twin, 8 Modules, orange, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030S16DW

      DB, apex+, 60/30Pole, 160A Isolator Twin, 8 Modules, grey, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030S16DX

      DB, apex+, 60/30Pole, 160A Isolator Twin, 8 Modules, orange, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030S25DW

      DB, apex+, 60/30Pole, 250A Isolator Twin, 8 Modules, grey, 1600x600x200mm

      EUR 0.00  / *
    • JPD6030S25DW-M

      DB, apex+, 60/30Pole, Meter, 250A Isolator Twin, 8 Modules, grey, 1800x600x200mm

      EUR 0.00  / *
    • JPD6030S25DX

      DB, apex+, 60/30Pole, 250A Isolator Twin, 8 Modules, orange, 1600x600x200mm

      EUR 0.00  / *

    Technical properties

    Dimen­sions
    • Height
      960 mm
    • Width
      230 mm
    • Depth
      95 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JPD6030C
    PDF
    RoHS report JPD6030C
    PDF

    Downloads

    • Product image

      Image JPD6030C  | Hager Australia

      Product Image JPD6030C

    • Product datasheet

      Image Hager Product data sheet JPD6030C  | Hager Australia

      Hager Product data sheet JPD6030C

      Product data sheet en-GB 2026-04-19

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      JPD3600C - Modular chassis 36‑pole 420x230x95 mm
      JPD3600C
      36 pole chassis
    • 2
      JPD9600C - 96‑pole Chassis 960x230x95 mm
      JPD9600C
      96 pole chassis
    • 3
      JPD4800C - 48-pole chassis 535x230x95 mm compact
      JPD4800C
      48 pole chassis
    • 4
      JPD7200C - 72-pole distribution chassis 750x230x95 mm
      JPD7200C
      72 pole chassis
    • 5
      JPD2400C - Chassis 24-pole 310x230x95 mm
      JPD2400C
      24 pole chassis

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group