Hager The Hager apex+ DB with twin 250A isolator and metering is a surface-mounted steel distribution board for commercial and multi-tenant installations. Providing up to 96 poles/42 modules with a split chassis and integrated CTs, it streamlines metering and space use. IP43, IK05, Class I, and a 3-point key lock deliver safety and durability in a compact 1800×600×200 mm enclosure. Light grey RAL7035.
EAN
9329659018763
Packaging
1 Piece
Apex+ DB Surface 250A Twin Isolator Split Chassis CT IP43 42M 1800x600x200 JPD6030S25DW-M
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Power phase busbar 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases90
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current250 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisSplit chassis with CT integrated
Capacity
-
Number of modules42
Weight
-
Weight76 kg
Dimensions
-
Height1800 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
More documentation