Hager The Hager APEX+ DB 60/30 Pole 200A Direct Twin is a surface-mounted distribution board for robust commercial power management. Steel RAL7035 enclosure (1600×600×200 mm) with IP43, IK05 and Class I insulation. Split chassis with up to 42 modules and 96 poles for clear segregation and expansion. Rated to 250 A. Secure 3-point key lock. Ideal for multi-circuit distribution in demanding environments.
EAN
9329659003288
Packaging
1 Piece
Apex+ Distribution Board 250A Split Chassis IP43 Surface 1600x600x200 JPD6030NSSDW
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Power phase busbar 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases90
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current250 A
-
Breaking and opening capacity Idm0
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchNo switch
-
Number of switches0
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Weight
-
Weight66 kg
Dimensions
-
Height1600 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPD6030NSSDW
DB, apex+, 60/30Pole,200A Direct Twin, 8 Modules, grey, 1600x600x200mm
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation