Hager apex+ DB, Direct Twin, is a robust surface‑mounted steel distribution board for commercial/industrial use. Rated up to 250A with 96 poles and a split chassis, it offers 42-module capacity in a compact 1600×600×200 mm form. IP43 and IK05 ensure reliable protection, while Isolation Class I and a 3‑point lever key lock enhance safety and security. Orange finish for high visibility.
EAN
9329659003295
Packaging
1 Piece
Apex+ DB IP43 Surface Mount Steel 250A Split Chassis 42 Modules 1600x600x200 JPD6030NSSDX
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Power phase busbar 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases90
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current250 A
-
Breaking and opening capacity Idm0
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchNo switch
-
Number of switches0
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Weight
-
Weight66 kg
Dimensions
-
Height1600 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
ColourOrange
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPD6030NSSDX
DB, apex+, 60/30Pole,200A Direct Twin, 8 Modules, orange, 1600x600x200mm
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation