Extension Box, apex, blank, 400x600x200mm, orange JPA0EXT0X
EAN
9329659001352
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
TPN/SPN boards 1 products available -
Accessories/spare parts for low-voltage switch technology 1 products available
Compatible products
-
Suitable with 86 products available
Complete your system
Suitable with
Technical properties
Connection
-
Number of accessible phases0
Installation, mounting
-
Mounting onSurface mounting
Equipment
-
With lockYes
-
Has mounting plateNo
Dimensions
-
Height400 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
ColourOrange
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles0
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPA0EXT0X
Extension Box, apex, blank, 400x600x200mm, orange
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Brochure en-AU 2023-12-15
PDF11,47 MB
More documentation