The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalogue
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa apex and apex PLUS - IP43
    • JPA0EXTNE
    EAN
    9329659009686
    VPE
    1 piece
    • performa apex and apex PLUS - IP43

    External box N&E links 48P kit Surface mounting 480x390x15 mm JPA0EXTNE

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    External box N&E links 48P kit Surface mounting 480x390x15 mm

    JPA0EXTNE

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Product information downloads
    • More products

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Weight
    • Weight
      1,6 kg
    Dimen­sions
    • Height
      480 mm
    • Width
      390 mm
    • Depth
      15 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JPA0EXTNE
    PDF
    RoHS report JPA0EXTNE
    PDF

    Downloads

    • GeneratedProductDatasheet

      Hager Product data sheet JPA0EXTNE

      Product data sheet en-GB 2026-07-13

      PDF
    More information

    Discover our other products of this range

      5
    • 1
      JPD7200C - 72-pole distribution chassis 750x230x95 mm
      JPD7200C
      72 pole chassis
    • 2
      JPD4800C - 48-pole chassis 535x230x95 mm compact
      JPD4800C
      48 pole chassis
    • 3
      JPD6000C - Distribution chassis 60-pole, 640 x 230 x 95 mm
      JPD6000C
      60 pole chassis
    • 4
      JPD3600C - Modular chassis 36‑pole 420x230x95 mm
      JPD3600C
      36 pole chassis
    • 5
      JVC0PFL - Safety Pole Filler 10-Pack, 480x280x120 mm
      JVC0PFL
      Safety Pole Filler 10 pack

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group