Hager The Hager apex+ DB is a robust surface‑mounted steel distribution board for commercial and industrial use. Sized 1600 x 600 x 200 mm in orange, it offers a split chassis with capacity for 42 modules and accommodates isolation up to 250 A. Rated IP43 and IK05 with Class I insulation, it ensures durability and safety. A 3‑point lever key lock secures access, making it ideal for reliable, organized circuit distribution.
EAN
9329659003332
Packaging
1 Piece
DB Apex+ Twin Isolator 250A Split chassis IP43 1600x600x200 JPD6030S25DX
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Power phase busbar 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases90
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current250 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Weight
-
Weight70 kg
Dimensions
-
Height1600 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
ColourOrange
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPD6030S25DX
DB, apex+, 60/30Pole,250A Isolator Twin, 8 Modules,orange,1600x600x200mm
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation