Hager The Hager Apex+ surface-mounted steel distribution board (1600×600×200 mm) delivers robust LV distribution with twin 200 A MCCB incomers. Its split chassis provides flexible outgoing circuits with capacity up to 42 modules. Rated IP43 and IK05 with Class I insulation, it features a solid door and 3-point lever key lock for secure access. Ideal for commercial and industrial installations.
EAN
9329659003264
Packaging
1 Piece
Apex+ DB 200A Twin MCCB Split chassis IP43 60/30 pole 1600x600x200 JPD6030M20DW
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Power phase busbar 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases90
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current200 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchMCCB
-
Number of switches1
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Weight
-
Weight70 kg
Dimensions
-
Height1600 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPD6030M20DW
DB, apex+, 60/30Pole,200A MCCB Twin, 8 Modules, grey, 1600x600x200mm
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation