RCCB 3P+N 80A 100mA A • CEA680T | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • DIN rail-­mounted devices
  • Modular Circuit Protec­tion Devices and Accessories
  • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches
  • CEA680T

RCCB 3P+N 80A 100mA A

CEA680T

  • DIN rail-­mounted devices

RCCB 3P+N 80A 100mA A CEA680T

EAN
3250611623427
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Busbar system for distri­bu­tion boards 1 products available
  • Mech­anic accessories for low-­voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 2 products available
  • Under voltage coil 1 products available
  • See more 2 other products available

Complete your system

  • Busbar system for distri­bu­tion boards
  • Mech­anic accessories for low-­voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • Phase separ­a­tion func­tions
  • Locking inter­locking func­tions
  • KM03A

    Neutral Link (RCD)

    EUR 0.00  / *
    Add to a list
    Add to a list
  • LZ060

    Heat dissipation insert

    EUR 0.00  / *
    Add to a list
    Add to a list
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    EUR 0.00  / *
    Add to a list
    Add to a list
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    EUR 0.00  / *
    Add to a list
    Add to a list
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    EUR 0.00  / *
    Add to a list
    Add to a list
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    EUR 0.00  / *
    Add to a list
    Add to a list
  • MZ206

    Under voltage release 230V AC

    EUR 0.00  / *
    Add to a list
    Add to a list
  • MZN121

    1 set of 3 inter-pole barriers for MCB

    EUR 0.00  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Archi­tec­ture
  • Type of pole
    3P+N
Elec­tric current
  • Rated current
    80 A
  • Rated residual oper­ating current Idn
    100 mA
  • Breaking and opening capa­city Idm
    1,25 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    10 kA
  • Rated current -25°C
    80 A
  • Rated current at -20°C
    80 A
  • Rated current -15°C
    80 A
  • Rated current -10°C
    80 A
  • Rated current -5°C
    80 A
  • Rated current at 0°C
    80 A
  • Rated current 5°C
    80 A
  • Rated current 10°C
    80 A
  • Rated current 15°C
    80 A
  • Rated current at 20°C
    80 A
  • Rated current 25°C
    80 A
  • Rated current 30°C
    80 A
  • Rated current 35°C
    80 A
  • Rated current at 40°C
    80 A
  • Rated current at 45°C
    80 A
  • Rated current at 50°C
    80 A
  • Rated current 55°C
    80 A
  • Rated current 60°C
    80 A
  • Rated current 65°C
    80 A
  • Rated current 70°C
    80 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    3,60 - 3,60 Nm
  • Nominal tight­ening torque down terminal
    3,60 - 3,60 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect, Bypass
Voltage
  • Rated oper­a­tional voltage Ue
    240 - 415 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated impulse with­stand voltage Uimp IEC 60947-3
    6000 V
  • Max. oper­ating voltage
    456 V
Frequency
  • Frequency
    50 - 60 Hz
Capa­city
  • Number of modules
    4
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of output with screws, for massive conductors
    1 - 50 mm²
  • Cross-sec­tion of output with screws, for flex­ible conductors
    1 - 35 mm²
Power
  • Total power loss under IN
    15,80 W
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Oper­ating temper­ature
    -25 - 70 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    20000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    85 mm
  • Width
    72 mm
  • Depth
    70 mm

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

PEP document en-GB 2022-09-02
PDF
336,47 kB
REACH declaration CEA680T (english)
PDF
103,10 kB
RoHS declaration CEA680T (english)
PDF
103,84 kB

Downloads

  • Product image

    Image CEA680T  | Hager Australia

    Product Image CEA680T

  • Installation manual

    Image Installation manual en-GB 2023-01-13  | Hager Australia

    Installation manual en-GB 2023-01-13

    PDF
    1,11 MB
More documentation

Discover more of this product range

    5
  • 1
    CDA225T - RCCB 2P 25A 30mA A Class
    CDA225T
    RCCB 2P 25A 30mA A Class
  • 2
    CDA240T - RCCB 2P 40A 30mA A Class
    CDA240T
    RCCB 2P 40A 30mA A Class
  • 3
    CDA263T - RCCB 2P 63A 30mA A Class
    CDA263T
    RCCB 2P 63A 30mA A Class
  • 4
    CDA425T - RCCB 4P 25A 30mA A Class
    CDA425T
    RCCB 4P 25A 30mA A Class
  • 5
    CDA440T - RCCB 4P 40A 30mA A Class
    CDA440T
    RCCB 4P 40A 30mA A Class

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group