RCCB 3P+N 25A 30mA B • CDB625T | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Modular Circuit Protec­tion Devices and Accessories
            • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches
            • CDB625T
            CDB625T - RCCB 3P+N 25A 30mA B
            CDB625T - RCCB 3P+N 25A 30mA B

            RCCB 3P+N 25A 30mA B

            CDB625T

            CDB625T - RCCB 3P+N 25A 30mA B
            CDB625T - RCCB 3P+N 25A 30mA B
            • DIN rail-­mounted devices

            RCCB 3P+N 25A 30mA B CDB625T

            EAN
            3250611628910
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Mech­anic accessories for low-­voltage compon­ents 1 products available
            • Auxil­i­aries contact block 2 products available
            • Shunt release 2 products available
            • Under voltage coil 1 products available
            • Phase separ­a­tion func­tions 1 products available
            • See more 1 other products available

            Complete your system

            • Mech­anic accessories for low-­voltage compon­ents
            • Auxil­i­aries contact block
            • Shunt release
            • Under voltage coil
            • Phase separ­a­tion func­tions
            • Locking inter­locking func­tions
            • LZ060

              Heat dissipation insert

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ201

              Auxiliary contact 1C+1O 6A 240V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ202

              Alarm contact 1C+1O 6A 240V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ203

              Shunt trip 230-415V AC 110-130V DC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ204

              Shunt trip 24-48V AC 12-48V DC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ206

              Under voltage release 230V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZN121

              1 set of 3 inter-pole barriers for MCB

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              EUR 0.00  / *
              Add to a list
              Add to a list

            Technical properties

            Archi­tec­ture
            • Type of pole
              3P+N
            Elec­tric current
            • Rated current
              25 A
            • Rated residual oper­ating current Idn
              30 mA
            • Breaking and opening capa­city Idm
              0,80 kA
            • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
              10 kA
            • Rated current -25°C
              25 A
            • Rated current at -20°C
              25 A
            • Rated current -15°C
              25 A
            • Rated current -10°C
              25 A
            • Rated current -5°C
              25 A
            • Rated current at 0°C
              25 A
            • Rated current 5°C
              25 A
            • Rated current 10°C
              25 A
            • Rated current 15°C
              25 A
            • Rated current at 20°C
              25 A
            • Rated current 25°C
              25 A
            • Rated current 30°C
              25 A
            • Rated current 35°C
              25 A
            • Rated current at 40°C
              25 A
            • Rated current at 45°C
              25 A
            • Rated current at 50°C
              25 A
            • Rated current 55°C
              25 A
            • Rated current 60°C
              25 A
            • Rated current 65°C
              25 A
            • Rated current 70°C
              25 A
            Install­a­tion, mounting
            • Nominal tight­ening torque top terminal
              3,60 - 3,60 Nm
            • Nominal tight­ening torque down terminal
              3,60 - 3,60 Nm
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect
            Voltage
            • Rated oper­a­tional voltage Ue
              230 - 415 V
            • Type voltage supply
              AC
            • Rated insu­la­tion voltage Ui
              400 V
            • Dielec­tric strength value of power frequency
              2 kV
            • Rated impulse with­stand voltage Uimp
              4000 V
            • Max. oper­ating voltage
              440 V
            Frequency
            • Frequency
              50 - 50 Hz
            Capa­city
            • Number of modules
              4
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes
            Safety
            • Residual current type
              B
            • Ingress Protec­tion (IP) class
              IP20
            Connec­tion
            • Cross-sec­tion of output with screws, for massive conductors
              1 - 25 mm²
            • Cross-sec­tion of output with screws, for flex­ible conductors
              1 - 16 mm²
            Power
            • Total power loss under IN
              1,98 W
            Use condi­tions
            • Max. Alti­tude
              2000 m
            • Oper­ating temper­ature
              -25 - 70 °C
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              10000
            • Number of mech­an­ical oper­a­tions
              20000
            Connectivity
            • Type of connec­tion
              Screw terminal
            • Top connec­tion align­ment for modular devices
              Aligned terminal
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            Dimen­sions
            • Height
              85 mm
            • Width
              72 mm
            • Depth
              70 mm

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            Certifications and documents

            REACH declaration CDB625T (english)
            PDF
            103,10 kB
            RoHS declaration CDB625T (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image CDB625T  | Hager Australia

              Product Image CDB625T

            • Installation manual

              Image Installation manual en-GB, de-DE, pt-PT 2023-04-24  | Hager Australia

              Installation manual en-GB, de-DE, pt-PT 2023-04-24

              PDF
              747,48 kB
              Image Installation manual en-GB, fr-FR, de-DE, pt-PT 2023-01-13  | Hager Australia

              Installation manual en-GB, fr-FR, de-DE, pt-PT 2023-01-13

              PDF
              747,65 kB
            More documentation

            Discover more of this product range

              5
            • 1
              CDA225T - RCCB 2P 25A 30mA A Class
              CDA225T
              RCCB 2P 25A 30mA A Class
            • 2
              CDA240T - RCCB 2P 40A 30mA A Class
              CDA240T
              RCCB 2P 40A 30mA A Class
            • 3
              CDA263T - RCCB 2P 63A 30mA A Class
              CDA263T
              RCCB 2P 63A 30mA A Class
            • 4
              CDA425T - RCCB 4P 25A 30mA A Class
              CDA425T
              RCCB 4P 25A 30mA A Class
            • 5
              CDA440T - RCCB 4P 40A 30mA A Class
              CDA440T
              RCCB 4P 40A 30mA A Class

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group