Complete your system
Optional accessories
-
Motor operator 4 products available -
Shunt release 4 products available -
Closing coil 4 products available -
Under voltage coil 2 products available -
Auxiliaries contact block 2 products available -
Auxiliaries switch position 2 products available
Complete your system
Technical characteristics
Electric current
-
Rated current3200 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-266 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-266 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-266 kA
Endurance
-
Electric endurance in number of cycles8000
-
Number of mechanical operations10000
Voltage
-
Rated insulation voltage Ui1000 V
-
Rated impulse withstand voltage Uimp12 kV
-
Type voltage supplyAC
Resistance
-
Internal resistance17,1 µΩ
Architecture
-
Number of poles4
-
Number of protected poles4
-
Device construction typeDrawout
-
Type of pole4P
Tripping
-
Time of response when closing40 ms
Power
-
Total power loss under IN600,5 W
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HWS4E432D3AE
Air Circuit Breaker HWS4 66kA 3200A 4P Drawout LSI-AMP
PDF -
Installation manual
Installation manual International 2025-04-25
PDF16,07 MB -
Manual
Installation and operating manual
HWS2 / HWS4 Air circuit breakers 630 A to 4000 A
PDF86,00 MB
Technical catalogue
HWS2 / HWS4 Air circuit breakers 630 A to 4000 A
PDF61,28 MB -
Declaration of conformity
EU Declaration of Conformity
PDF660,53 kB
More documentation