The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HSX014H
    EAN-Nr.
    3250610061817
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Spring Charging Motor 200V-250 V AC HWS (MO) HSX014H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spring Charging Motor 200V-250 V AC HWS (MO)

    HSX014H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      1 A
    Voltage
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      450 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    • Command voltage AC
      200 - 250 V
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • With auto reset func­tion
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HSX014H
    PDF
    RoHS report HSX014H
    PDF

    Downloads

    • Image HSX014H  | Hager

      Product Image HSX014H

    • Product datasheet

      Image Hager Product data sheet HSX014H  | Hager

      Hager Product data sheet HSX014H

      Spring Charging Motor 200V-250 V AC HWS (MO)

      PDF
    • Instruction manual

      Image Instruction manual International 2025-04-29  | Hager

      Instruction manual International 2025-04-29

      PDF
      2,86 MB
    • Installation manual

      Image Safety instructions  | Hager

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Installation and operating manual  | Hager

      Installation and operating manual

      HWS2 / HWS4 Air circuit breakers 630 A to 4000 A

      PDF
      86,00 MB
      Image Technical catalogue  | Hager

      Technical catalogue

      HWS2 / HWS4 Air circuit breakers 630 A to 4000 A

      PDF
      61,28 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      255,32 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HZC019 - External locking kit for Ronis EL11AP (125-1600A)
      HZC019
      External locking kit for Ronis EL11AP (125-1600A)
    • 2
      HYS011H - Spread terminal extension P160 3P
      HYS011H
      Spread terminal extension P160 3P
    • 3
      HYW002H - Cage terminal x630/P630 Cu/Al 4P 1x 35-300mm²
      HYW002H
      Cage terminal x630/P630 Cu/Al 4P 1x 35-300mm²
    • 4
      HYW008H - Cage terminal x630/P630 Cu/Al 4P 2x 35-300mm²
      HYW008H
      Cage terminal x630/P630 Cu/Al 4P 2x 35-300mm²
    • 5
      HYW256H - Safety trip (x630/P630)
      HYW256H
      Safety trip (x630/P630)

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group