Complete your system
Compatible products
-
Referenced by 56 products available
Referenced by
Technical characteristics
Power
-
Inrush power absorbed200 VA
-
Operating consumption5 VA
-
Total power loss under IN5 W
Safety
-
Ingress Protection (IP) classIP4X
Use conditions
-
Operating temperature-25 - 70 °C
Voltage
-
Command voltage AC200 - 250 V
-
Command voltage DC200 - 250 V
-
Rated insulation voltage Ui480 V
-
Rated impulse withstand voltage Uimp6000 V
Functions
-
DelayedNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HSX033H
Undervoltage trip 240V AC HWS (UV)
PDF -
Instruction manual
Instruction manual International 2025-04-29
PDF2,61 MB -
Installation manual
Safety instructions
-
PDF159,14 kB -
Manual
Installation and operating manual
HWS2 / HWS4 Air circuit breakers 630 A to 4000 A
PDF86,00 MB
Technical catalogue
HWS2 / HWS4 Air circuit breakers 630 A to 4000 A
PDF61,28 MB -
Declaration of conformity
EU Declaration of Conformity
PDF371,45 kB
More documentation