Air Circuit Breaker HWS2 66kA 800A 3P Fixed LSI HWS2E308F1AE
EAN-Nr.
3250610077948
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Motor operator 4 products available -
Shunt release 4 products available -
Closing coil 4 products available -
Under voltage coil 2 products available -
Auxiliaries contact block 2 products available -
Auxiliaries switch position 1 products available
Complete your system
Technical characteristics
Resistance
-
Internal resistance9,3 µΩ
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Installation manual
Installation manual International 2025-04-25
PDF16,07 MB -
Manual
Installation and operating manual
HWS2 / HWS4 Air circuit breakers 630 A to 4000 A
PDF86,00 MB -
Declaration of conformity
EU Declaration of Conformity
PDF660,53 kB
More documentation