Complete your system
Compatible products
-
Referenced by 56 products available
Referenced by
Technical characteristics
Connectivity
-
Type of connectionquickconnect
Voltage
-
Type voltage supplyAC
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HSY950H
Terminal Block "Type A" HWS (TB)
PDF -
Instruction manual
Instruction manual International 2025-04-29
PDF1,95 MB -
Installation manual
Safety instructions
-
PDF159,14 kB -
Manual
Installation and operating manual
HWS2 / HWS4 Air circuit breakers 630 A to 4000 A
PDF86,00 MB
Technical catalogue
HWS2 / HWS4 Air circuit breakers 630 A to 4000 A
PDF61,28 MB -
Declaration of conformity
EU Declaration of Conformity
PDF371,45 kB
More documentation