Push button (1gang rocker); surface mounted
Filter
Category
- Berker S.1 / B.3 / B.7
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
- Berker Arsys
- Berker Arsys copper med
- Berker R.1 / R.3
- Berker Serie 1930 / Glass / R.Classic
- Berker Integro
-
Berker waterproof ranges
- Berker W.1
- Socket outlet SCHUKO; surface mounted
- Multiple socket outlets SCHUKO; surface mounted
- Socket outlet SCHUKO for special applications (colored hinged cover); surface mounted
- Socket outlet with earth pin; surface mounted
- Socket outlet SCHUKO; modulare system
- Socket outlet with earth pin; modulare system
- Switch (1gang rocker); surface mounted
- Switch (1gang rocker); modulare system
- Push button (1gang rocker); surface mounted
- Push button (1gang rocker); modulare system
- 2pole switch; surface mounted
- 2pole switch; modulare system
- Switch (2gang rocker); surface mounted
- Switch (2gang rocker); modulare system
- Push button (2gang rocker); surface mounted
- Push button (2gang rocker); modulare system
- Key switch; surface mounted
- Combination switch/socket outlet SCHUKO; surface mounted
- Switch & push button for blind/shutter controls; surface mounted
- Switch & push button for blind/shutter controls; modulare system
- Switch for heating system
- Communication & multimedia outlets; surface mounted
- Communication & multimedia outlets; modulare system
- Blank plate & cable outlet; surface mounted
- Blank plate & cable outlet; modulare system
- Emergency stop button; modulare system
- LED signal lights moduls
- Berker W.1 frame; flush mounting
- Berker W.1 frame, housing; surface mounting
- Berker W.1 frame illuminated; surface mounted
- Accessories
- Berker ISO Panzer (IP44)
- Berker ISO Panzer (IP66)
- Berker Diecast IP44
- Berker WG UP IP44
- Berker - Light controls
- Berker - Transformers
- Berker - Blind/shutter controls
- Berker - Communication & multimedia
- Berker surface mounted system
- Berker connecting systems
- Security and safety systems