Part M - 50A double pole switches
Filter
Category
- Muse
- Inspire
- Dream
-
sollysta
- sollysta - white moulded
- sollysta - decorative - black nickel (raised)
- sollysta - decorative - black nickel (flat)
- sollysta - decorative - brushed steel (raised)
- sollysta - decorative - brushed steel (flat)
- sollysta - decorative - polished brass (raised)
- sollysta - decorative - polished brass (flat)
- sollysta - decorative - polished steel (raised)
- sollysta - decorative - polished steel (flat)
- sollysta - grid - white moulded
- sollysta - grid - decorative
- sollysta - metalclad
- sollysta - ip66
- sollysta - part M
- Part M - 13A switched socket outlets
- Part M - 13A switched socket outlets with markings
- Part M - 20A double pole switches
- Part M - 50A double pole switches
- Part M - Euro frontplates
- Part M - fused connection units with markings
- Part M - fused connection units
- Part M - wall switches
- Part M - wall switches with markings
- IP55
- IP66
- IP66 isolators
- Floor mounting sockets